Type E-Xtra TP Take-Up Bearing Inch Bore - Type E-xtra TP Take-Up Bearing -(Contact Seal) -Inch
Baldor Reliance
Dodge
Bearings
Type E Tapered Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/e_type/tp_e_asmtab.prj},{NB=023157},{SS=2-11/16},{SS1=2.687500},{BORE=4.78},{PN=023157},{DESCRIPTION=TP-E-211R},{A=4-1/2},{A1=4.5000000},{B=7-3/16},{B1=7.187500},{C=8-5/16},{C1=8.312500},{D=4},{D1=4.000000},{E=3-3/8},{E1=3.375000},{F=2-3/4},{F1=2.750000},{G=9/16},{G1=0.562500},{H=13/16},{H1=0.812500},{J=3},{J1=3.000000},{L=4-23/32},{L1=4.7187500},{N=2-1/4},{N1=2.250000},{U=1-3/4},{U1=1.750000},{V=1-1/16},{V1=1.062500},{W=1-3/4},{W1=1.750000},{X=8-1/2},{X1=8.500000},{Y=8},{Y1=8.000000},{PPATH=tp_e_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
Y
[Inch]
023149
1-3/4
023149
TP-E-112R
3-1/2
5-3/16
6-3/8
3-1/4
2-3/8
2-3/8
9/16
13/16
2-9/16
3-7/16
1-3/4
1-1/4
13/16
1-3/8
6-1/2
6
023150
1-7/8
023150
TP-E-114R
3-1/2
5-3/16
6-3/8
3-1/4
2-3/8
2-3/8
9/16
13/16
2-9/16
3-7/16
1-3/4
1-1/4
13/16
1-3/8
6-1/2
6
023151
1-15/16
023151
TP-E-115R
3-1/2
5-3/16
6-3/8
3-1/4
2-3/8
2-3/8
9/16
13/16
2-9/16
3-7/16
1-3/4
1-1/4
13/16
1-3/8
6-1/2
6
023152
2
023152
TP-E-200R
3-1/2
5-3/16
6-3/8
3-1/4
2-3/8
2-3/8
9/16
13/16
2-9/16
3-7/16
1-3/4
1-1/4
13/16
1-3/8
6-1/2
6
023153
2-3/16
023153
TP-E-203R
3-3/4
5-13/16
6-7/8
3-3/8
2-3/4
2-3/8
9/16
13/16
2-9/16
3-3/4
1-7/8
1-3/8
13/16
1-3/8
6-3/4
7
023154
2-1/4
023154
TP-E-204R
4
6-1/4
7-7/16
3-1/2
3
2-3/4
9/16
13/16
3
4-1/16
2
1-3/4
1-1/16
1-3/4
7-1/2
7
023155
2-7/16
023155
TP-E-207R
4
6-1/4
7-7/16
3-1/2
3
2-3/4
9/16
13/16
3
4-1/16
2
1-3/4
1-1/16
1-3/4
7-1/2
7
023156
2-1/2
023156
TP-E-208R
4
6-1/4
7-7/16
3-1/2
3
2-3/4
9/16
13/16
3
4-1/16
2
1-3/4
1-1/16
1-3/4
7-1/2
7
023157
2-11/16
023157
TP-E-211R
4-1/2
7-3/16
8-5/16
4
3-3/8
2-3/4
9/16
13/16
3
4-23/32
2-1/4
1-3/4
1-1/16
1-3/4
8-1/2
8
023158
2-3/4
023158
TP-E-212R
4-1/2
7-3/16
8-5/16
4
3-3/8
2-3/4
9/16
13/16
3
4-23/32
2-1/4
1-3/4
1-1/16
1-3/4
8-1/2
8
023159
2-15/16
023159
TP-E-215R
4-1/2
7-3/16
8-5/16
4
3-3/8
2-3/4
9/16
13/16
3
4-23/32
2-1/4
1-3/4
1-1/16
1-3/4
8-1/2
8
023160
3
023160
TP-E-300R
4-1/2
7-3/16
8-5/16
4
3-3/8
2-3/4
9/16
13/16
3
4-23/32
2-1/4
1-3/4
1-1/16
1-3/4
8-1/2
8
023161
3-3/16
023161
TP-E-303R
5
8-5/16
9-5/8
4-1/2
4
3-5/32
11/16
13/16
3-3/4
5-7/16
2-1/2
2-1/4
1-5/16
2-1/8
9-1/2
9
023162
3-1/4
023162
TP-E-304R
5
8-5/16
9-5/8
4-1/2
4
3-5/32
11/16
13/16
3-3/4
5-7/16
2-1/2
2-1/4
1-5/16
2-1/8
9-1/2
9
023163
3-7/16
023163
TP-E-307R
5
8-5/16
9-5/8
4-1/2
4
3-5/32
11/16
13/16
3-3/4
5-7/16
2-1/2
2-1/4
1-5/16
2-1/8
9-1/2
9
023164
3-1/2
023164
TP-E-308R
5
8-5/16
9-5/8
4-1/2
4
3-5/32
11/16
13/16
3-3/4
5-7/16
2-1/2
2-1/4
1-5/16
2-1/8
9-1/2
9
023165
3-15/16
023165
TP-E-315R
6-1/4
9-1/16
11
5-1/2
4-3/8
3-1/8
11/16
13/16
4-3/4
5-15/16
3-1/8
2-1/4
1-5/16
2-1/8
11
10-1/2
023166
4
023166
TP-E-400R
6-1/4
9-1/16
11
5-1/2
4-3/8
3-1/8
11/16
13/16
4-3/4
5-15/16
3-1/8
2-1/4
1-5/16
2-1/8
11
10-1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表