D-Lok Medium Duty Top Angle Take-up Inch Bore - DLM Medium Duty Top Angle Take-Up Bearings
Baldor Reliance
Dodge
Bearings
D-LOK
Take Up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/take_up_bearings/tp_dlm_asmtab.prj},{NB=062880},{SERIES=212},{SS=2-1/4},{SS1=2.250000},{BORE=4.33070},{PN=062880},{DESCRIPTION=TP-DLM-204},{W=17.2},{FS=TP30},{A=2.38},{B=7.50},{C=2.75},{D=7.00},{E=3.50},{J=7.44},{L=4.11},{N=1.48},{R=0.90},{T=2.75},{CAPS=6955},{CAPD=11791},{PPATH=tp_dlm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
FS
Take-Up Frame Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
R
[Inch]
T
[Inch]
075286
211
1-15/16
075286
TP-DLM-115
14.0
TP20
2.25
7.00
2.50
6.75
3.38
7.88
3.69
1.37
0.88
2.38
062880
212
2-1/4
062880
TP-DLM-204
17.2
TP30
2.38
7.50
2.75
7.00
3.50
7.44
4.11
1.48
0.90
2.75
049813
214
2-7/16
049813
TP-DLM-207
22.9
TP40
2.60
8.50
2.50
8.00
4.00
8.31
4.38
1.54
1.06
2.75
049855
216
2-15/16
049855
TP-DLM-215
31.0
TP50
2.62
9.50
2.75
9.00
4.50
9.63
4.99
1.74
0.88
3.13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表