D-Lok Medium Duty Flange Cartridge Metric Bore - D-LOK
Baldor Reliance
Dodge
Bearings
D-LOK
Piloted Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/piloted_flanges/dlm_pil_flange_asmtab.prj},{NB=053784},{SERIES=208},{SS=35},{PN=053784},{DESCRIPTION=FC-DLM-35M},{W=2.6},{A=51.1},{B=133.4},{C=52.1},{D=111.3},{E=11.2},{F=M12},{F1=12.000},{G=40.9},{H=22.6},{K=92.08/92.02},{L=69.6},{CAPS=4005},{CAPD=7332},{BOD=72.000},{PPATH=dlm_pil_flange_m_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
K
ⁿ/ₐ
L
[mm]
053784
208
35
053784
FC-DLM-35M
2.6
51.1
133.4
52.1
111.3
11.2
M12
40.9
22.6
92.08/92.02
69.6
126660
214
65
126660
FC-DLM-65M
5.9
66.0
193.8
72.7
165.1
28.7
M12
44.0
26.9
139.70/139.65
111.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表