D-Lok Low Backing Height Two-Bolt Pillow Block Metric Bore - DLB Normal Duty Pillow Blocks
Baldor Reliance
Dodge
Bearings
D-LOK
Pillow Block
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/pillow_block/p2b_dlb_hm_asmtab.prj},{NB=062143},{SERIES=205},{SS=25},{SS1=25.00000},{PN=062143},{DESCRIPTION=P2B-DLB-25M},{WEIGHT=1.1},{BOD=52.000000},{A=36.6},{A1=36.600000},{B=139.7},{B1=139.700000},{C=35.6},{C1=35.600000},{DMIN=93.7},{DMIN1=93.700000},{DMAX=114.3},{DMAX1=114.300000},{F=M10},{F1=10.000000},{G=21.6},{G1=21.600000},{H=11.4},{H1=11.400000},{J=67.1},{J1=67.100000},{L=50.5},{L1=50.500000},{M=33.3},{M1=33.300000},{R=14.2},{R1=14.200000},{S=22.4},{S1=22.400000},{U=63.5},{U1=63.500000},{V=127.0},{V1=127.000000},{W=12.7},{W1=12.700000},{X=3.0},{X1=3.000000},{CAPS=1565},{CAPD=3146},{PPATH=p2b_dlb_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
DMIN
[mm]
DMAX
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
062143
205
25
062143
P2B-DLB-25M
1.1
36.6
139.7
35.6
93.7
114.3
M10
21.6
11.4
67.1
50.5
33.3
14.2
22.4
63.5
127.0
12.7
3.0
126605
208
40
126605
P2B-DLB-40M
2.7
51.1
184.2
49.0
131.6
149.4
M12
23.1
19.1
101.6
69.6
49.3
19.1
32.0
82.8
165.6
17.5
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表