D-Lok Medium Duty Four-Bolt Flange Inch Bore - DL Normal Duty 4-Bolt Flange Bearings
Baldor Reliance
Dodge
Bearings
D-LOK
4 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/4_bolt_flanges/f4b_dlm_flange_asmtab_i.prj},{NB=128849},{SERIES=211},{SS=1-15/16},{PN=128849},{DESCRIPTION=F4B-DLM-115},{W=11.1},{BOD=3.937000},{A=2.25},{A1=2.250000},{B=6.50},{B1=6.500000},{C=2.30},{C1=2.300000},{D=5.13},{D1=5.130000},{F=5/8},{F1=0.625000},{H=0.69},{H1=0.690000},{J=0.71},{J1=0.710000},{L=3.69},{L1=3.690000},{N=3.25},{N1=3.250000},{CAPS=5630},{CAPD=9975},{PPATH=f4b_dlm_flange_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
128843
206
1
128843
F4B-DLM-100
3.8
1.56
4.25
1.60
3.25
7/16
0.50
0.53
2.22
2.19
128844
207
1-3/16
128844
F4B-DLM-103
4.4
1.75
4.75
1.79
3.63
1/2
0.56
0.57
2.69
2.44
128845
208
1-7/16
128845
F4B-DLM-107
5.9
2.01
5.13
2.05
4.00
1/2
0.56
0.7
2.74
2.38
128846
209
1-1/2
128846
F4B-DLM-108
6.4
2.01
5.38
2.06
4.13
1/2
0.63
0.66
2.99
2.75
128847
210
1-11/16
128847
F4B-DLM-111
7.4
2.01
5.63
2.10
4.38
1/2
0.63
0.63
3.24
2.88
128848
210
1-3/4
128848
F4B-DLM-112
7.3
2.01
5.63
2.10
4.38
1/2
0.63
0.63
3.24
2.88
128849
211
1-15/16
128849
F4B-DLM-115
11.1
2.25
6.50
2.30
5.13
5/8
0.69
0.71
3.69
3.25
128850
211
2
128850
F4B-DLM-200
11.0
2.25
6.50
2.30
5.13
5/8
0.69
0.71
3.69
3.25
128851
212
2-3/16
128851
F4B-DLM-203
13.3
2.38
6.88
2.45
5.63
5/8
0.69
0.73
4.11
3.5
128852
212
2-1/4
128852
F4B-DLM-204
13.3
2.38
6.88
2.45
5.63
5/8
0.69
0.73
4.11
3.5
128853
214
2-7/16
128853
F4B-DLM-207
14.8
2.6
7.38
2.85
5.88
5/8
0.69
0.66
4.38
3.69
128854
214
2-1/2
128854
F4B-DLM-208
14.6
2.6
7.38
2.85
5.88
5/8
0.69
0.66
4.38
3.69
062263
215
2-11/16
062263
F4B-DLM-211
20.3
2.40
7.75
2.99
6.00
3/4
1.00
0.74
4.69
3.88
058395
216
2-15/16
058395
F4B-DLM-215
20.6
2.62
7.75
3.33
6.00
3/4
0.88
0.83
4.99
4.09
073338
218
3-7/16
073338
F4B-DLM-307
36.1
2.72
8.44
3.58
6.75
3/4
1.00
0.79
5.49
4.63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表