您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
D-Lok Two-Bolt Flange Inch Bore - DL Normal Duty 2-Bolt Flange Bearings
Baldor Reliance
Dodge
Bearings
D-LOK
2 Bollt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/2_bolt_flanges/f2b_dl_hi_asmtab.prj},{NB=068643},{SERIES=206},{SS=1-1/4},{SS1=1.250000},{PN=068643},{DESCRIPTION=F2B-DL-104S-NL},{LF=NO-LUBE},{W=2.3},{BOD=2.4409},{BW=0.7067},{A=1.56},{A1=1.560000},{B=5.56},{B1=5.560000},{C=1.60},{C1=1.600000},{D=4.59},{D1=4.590000},{F=7/16},{F1=0.437500},{H=0.50},{H1=0.500000},{J=0.53},{J1=0.530000},{L=2.22},{L1=2.220000},{M=3.13},{M1=3.130000},{N=1.56},{N1=1.560000},{CAPS=2250},{CAPD=4368},{PPATH=f2b_dl_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
LF
Lubrication Feature
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
052931
204
3/4
052931
F2B-DL-012-NL
NO-LUBE
1.4
1.28
4.41
1.39
3.53
3/8
0.50
0.41
1.71
2.38
1.50
059850
205
15/16
059850
F2B-DL-015-NL
NO-LUBE
1.8
1.44
4.88
1.47
3.89
7/16
0.52
0.51
1.99
2.75
1.44
052984
205
1
052984
F2B-DL-100-NL
NO-LUBE
1.8
1.44
4.88
1.47
3.89
7/16
0.52
0.51
1.99
2.75
1.44
067970
206
1-3/16
067970
F2B-DL-103-NL
NO-LUBE
2.4
1.56
5.56
1.60
4.59
7/16
0.50
0.53
2.22
3.13
1.56
068643
206
1-1/4
068643
F2B-DL-104S-NL
NO-LUBE
2.3
1.56
5.56
1.60
4.59
7/16
0.50
0.53
2.22
3.13
1.56
058625
207
1-1/4
058625
F2B-DL-104-NL
NO-LUBE
3.5
1.75
6.13
1.79
5.12
1/2
0.56
0.57
2.69
3.75
1.84
056961
207
1-7/16
056961
F2B-DL-107-NL
NO-LUBE
3.4
1.75
6.13
1.79
5.12
1/2
0.56
0.57
2.69
3.75
1.84
059857
208
1-1/2
059857
F2B-DL-108-NL
NO-LUBE
4.8
2.01
6.75
2.05
5.66
1/2
0.56
0.70
2.74
4.13
1.83
056962
209
1-11/16
056962
F2B-DL-111-NL
NO-LUBE
5.2
2.01
7.06
2.06
5.84
1/2
0.63
0.66
2.99
4.38
1.91
054142
209
1-3/4
054142
F2B-DL-112-NL
NO-LUBE
5.2
2.01
7.06
2.06
5.84
1/2
0.63
0.66
2.99
4.38
1.91
056967
210
1-15/16
056967
F2B-DL-115-NL
NO-LUBE
6.0
2.01
7.44
2.10
6.19
1/2
0.63
0.63
3.24
4.56
2.03
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表