1-15/16'' THRU 8'' RIGID BABBITTED JOURNAL BEARINGS - Sleeve Bearings - Babbitted
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Babbitted
Powered by
CAD模型選擇
{baldor/dodge/bearings/babited/p4b_bar_bodi.prj},{NB=004087},{SS=3-3/16},{SS1=3.18750},{PN=004087},{DESCRIPTION=P4B-BAR-303},{WT=50.2},{A=7},{A1=7.00000},{B=13},{B1=13.00000},{C=5},{C1=5.00000},{DMIN=10-1/8},{DMIN1=10.12500},{DMAX=10-7/8},{DMAX1=10.87500},{E=2-3/4},{E1=2.75000},{F=3/4},{F1=0.75000},{G=1-1/4},{G1=1.25000},{H=1-1/2},{H1=1.50000},{J=5-29/32},{J1=5.90625},{M=3-1/4},{M1=3.25000},{PT=1/2},{NR=1},{S=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
M
[Inch]
PT
Grease Cups - Pipe Tap
[Inch]
NR
Grease Cups - No. Reqd
ⁿ/ₐ
S
Grease Cups - Size
ⁿ/ₐ
004060
1-15/16
004060
P4B-BAR-115
10.6
4
8-1/4
3-1/2
6-3/8
6-5/8
1-3/4
1/2
3/4
7/8
3-1/2
1-3/4
1/4
1
1
004063
2
004063
P4B-BAR-200
10.3
4
8-1/4
3-1/2
6-3/8
6-5/8
1-3/4
1/2
3/4
7/8
3-1/2
1-3/4
1/4
1
1
004066
2-3/16
004066
P4B-BAR-203
13.2
4-1/2
8-1/2
3-1/2
6-5/8
6-7/8
1-3/4
1/2
3/4
1
3-13/16
1-7/8
3/8
1
2
004069
2-1/4
004069
P4B-BAR-204
12.9
4-1/2
8-1/2
3-1/2
6-5/8
6-7/8
1-3/4
1/2
3/4
1
3-13/16
1-7/8
3/8
1
2
004072
2-7/16
004072
P4B-BAR-207
18.4
5
10-1/4
4
7-3/4
8-1/4
2
5/8
1
1-1/8
4-1/4
2-1/8
3/8
1
2
004075
2-1/2
004075
P4B-BAR-208
18.1
5
10-1/4
4
7-3/4
8-1/4
2
5/8
1
1-1/8
4-1/4
2-1/8
3/8
1
2
004078
2-11/16
004078
P4B-BAR-211
22.4
5-1/2
10-1/2
4-1/4
8
8-1/2
2-1/4
5/8
1
1-1/4
4-9/16
2-1/4
3/8
1
2
004081
2-15/16
004081
P4B-BAR-215
30.6
6
11
4-1/2
8-1/2
9
2-1/2
5/8
1
1-3/8
5
2-1/2
3/8
1
2
004084
3
004084
P4B-BAR-300
30.1
6
11
4-1/2
8-1/2
9
2-1/2
5/8
1
1-3/8
5
2-1/2
3/8
1
2
004087
3-3/16
004087
P4B-BAR-303
50.2
7
13
5
10-1/8
10-7/8
2-3/4
3/4
1-1/4
1-1/2
5-29/32
3-1/4
1/2
1
3
004090
3-7/16
004090
P4B-BAR-307
46.5
7
13
5
10-1/8
10-7/8
2-3/4
3/4
1-1/4
1-1/2
5-29/32
3-1/4
1/2
1
3
004093
3-1/2
004093
P4B-BAR-308
46
7
13
5
10-1/8
10-7/8
2-3/4
3/4
1-1/4
1-1/2
5-29/32
3-1/4
1/2
1
3
004096
3-15/16
004096
P4B-BAR-315
64
8
14-3/4
5-1/2
11-1/2
12-1/2
3
3/4
1-3/8
1-5/8
6-17/32
3-1/2
1/2
1
4
004099
4-7/16
004099
P4B-BAR-407
88
9
16-1/2
6-1/4
13
14
3-1/2
7/8
1-1/2
1-3/4
7-17/32
4-1/8
1/2
1
4
004102
4-15/16
004102
P4B-BAR-415
113
10
18
7
14-3/8
15-5/8
4
7/8
1-5/8
1-7/8
8-7/32
4-1/2
1/2
1
4
004105
5-7/16
004105
P4B-BAR-507
147
11
19-1/4
7-3/4
15-1/8
16-3/8
4-1/2
1
1-3/4
2
9-1/32
5
1/2
2
3
004108
5-15/16
004108
P4B-BAR-515
184
12
20-1/2
8-1/2
15-7/8
17-1/8
5
1-1/8
1-7/8
2-1/8
9-7/8
5-1/2
1/2
2
3
004113
6-1/2
004113
P4B-BAR-608
255
13
22
9-1/2
17-3/8
18-5/8
5-1/2
1-1/8
1-7/8
2-1/4
10-23/32
6
1/2
2
4
004114
7
004114
P4B-BAR-700
310
14
23
10
18-3/8
19-5/8
6
1-1/4
2
2-3/8
11-1/2
6-1/2
1/2
2
4
004115
7-1/2
004115
P4B-BAR-708
370
15
24-1/2
10-1/2
19-3/8
20-5/8
6-1/4
1-3/8
2-1/8
2-1/2
12-5/32
6-3/4
1/2
2
4
004116
8
004116
P4B-BAR-800
430
16
26
11
20-3/4
22-1/4
6-3/4
1-3/8
2-1/4
2-1/2
12-3/4
7
1/2
2
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表