1/2'' THRU 3-7/16'' SOLID BABBITED JOURNAL BEARINGS - Sleeve Bearings - Babbitted
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Babbitted
Powered by
CAD模型選擇
{baldor/dodge/bearings/babited/p2b_baso_bodi.prj},{NB=006118},{SS=1-3/8},{SS1=1.37500},{PN=006118},{DESCRIPTION=P2B-BASO-106},{WT=4.2},{FRAME=...},{A=2-7/8},{A1=2.87500},{B=5-1/2},{B1=5.50000},{C=2},{C1=2.00000},{DMIN=3-7/8},{DMIN1=3.87500},{DMAX=4-1/8},{DMAX1=4.12500},{F=1/2},{F1=0.50000},{G=11/16},{G1=0.68750},{H=7/8},{H1=0.87500},{J=2-3/4},{J1=2.75000},{M=1-3/8},{M1=1.37500},{PT=1/4},{NR=1},{S=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WT
Weight
[lbs]
FRAME
Frame
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
M
[Inch]
PT
Grease Cups - Pipe Tap
[Inch]
NR
Grease Cups - No. Reqd
ⁿ/ₐ
S
Grease Cups - Size
ⁿ/ₐ
006102
1/2
006102
P2B-BASO-008
0.6
LD-10
1-1/4
3
1
2-1/32
2-7/32
5/16
1/2
3/8
1-15/32
3/4
1/8
1
00
006104
5/8
006104
P2B-BASO-010
1
LD-10
1-1/2
3-1/2
1-1/8
2-13/32
2-19/32
5/16
1/2
1/2
1-23/32
7/8
1/8
1
00
006107
3/4
006107
P2B-BASO-012
0.9
LD-10
1-1/2
3-1/2
1-1/8
2-13/32
2-19/32
5/16
1/2
1/2
1-23/32
7/8
1/8
1
00
006109
7/8
006109
P2B-BASO-014
1.7
LD-10
1-7/8
4
1-1/2
2-7/8
3-1/8
3/8
9/16
5/8
2
1
1/8
1
00
006110
15/16
006110
P2B-BASO-015
1.6
LD-10
1-7/8
4
1-1/2
2-7/8
3-1/8
3/8
9/16
5/8
2
1
1/8
1
00
006111
1
006111
P2B-BASO-100
1.5
LD-10
1-7/8
4
1-1/2
2-7/8
3-1/8
3/8
9/16
5/8
2
1
1/8
1
00
006113
1-1/8
006113
P2B-BASO-102
2.7
LD-10
2-3/8
4-3/4
1-3/4
3-3/8
3-5/8
7/16
21/32
11/16
2-7/16
1-1/4
1/8
1
00
006114
1-3/16
006114
P2B-BASO-103
2.6
LD-10
2-3/8
4-3/4
1-3/4
3-3/8
3-5/8
7/16
21/32
11/16
2-7/16
1-1/4
1/8
1
00
006115
1-1/4
006115
P2B-BASO-104
2.5
LD-10
2-3/8
4-3/4
1-3/4
3-3/8
3-5/8
7/16
21/32
11/16
2-7/16
1-1/4
1/8
1
00
006117
1-5/16
006117
P2B-BASO-105
4.4
...
2-7/8
5-1/2
2
3-7/8
4-1/8
1/2
11/16
7/8
2-3/4
1-3/8
1/4
1
0
006118
1-3/8
006118
P2B-BASO-106
4.2
...
2-7/8
5-1/2
2
3-7/8
4-1/8
1/2
11/16
7/8
2-3/4
1-3/8
1/4
1
0
006119
1-7/16
006119
P2B-BASO-107
4.0
...
2-7/8
5-1/2
2
3-7/8
4-1/8
1/2
11/16
7/8
2-3/4
1-3/8
1/4
1
0
006120
1-1/2
006120
P2B-BASO-108
3.8
...
2-7/8
5-1/2
2
3-7/8
4-1/8
1/2
11/16
7/8
2-3/4
1-3/8
1/4
1
0
006124
1-11/16
006124
P2B-BASO-111
6.0
LD-20
3-3/8
6-1/4
2-1/4
4-11/32
4-21/32
9/16
13/16
1
3-1/16
1-1/2
1/4
1
0
006125
1-3/4
006125
P2B-BASO-112
5.8
LD-20
3-3/8
6-1/4
2-1/4
4-11/32
4-21/32
9/16
13/16
1
3-1/16
1-1/2
1/4
1
0
006128
1-15/16
006128
P2B-BASO-115
8.2
...
3-7/8
7
2-1/2
5-1/8
5-3/8
5/8
13/16
1-1/8
3-1/2
1-3/4
1/4
1
0
006129
2
006129
P2B-BASO-200
8.0
...
3-7/8
7
2-1/2
5-1/8
5-3/8
5/8
13/16
1-1/8
3-1/2
1-3/4
1/4
1
0
006132
2-3/16
006132
P2B-BASO-203
12
...
4-3/8
7-3/4
2-3/4
5-1/2
6
11/16
1-1/32
1-1/4
3-13/16
1-7/8
3/8
1
2
006136
2-7/16
006136
P2B-BASO-207
15
...
4-7/8
8-1/2
3
6
6-1/2
3/4
1-1/8
1-3/8
4-1/4
2-1/8
3/8
1
2
006140
2-11/16
006140
P2B-BASO-211
19
...
5-3/8
9-1/4
3-1/4
6-1/2
7
13/16
1-5/32
1-1/2
4-9/16
2-1/4
3/8
1
2
006144
2-15/16
006144
P2B-BASO-215
25
LD-45
5-7/8
10
3-1/2
7-9/32
7-23/32
7/8
1-5/32
1-11/16
5
2-1/2
3/8
1
2
006148
3-3/16
006148
P2B-BASO-303
33
...
6-7/8
10-3/4
4
7-5/8
8-3/8
1
1-7/16
1-7/8
5-7/16
2-3/4
3/8
1
2
006152
3-7/16
006152
P2B-BASO-307
30
...
6-7/8
10-3/4
4
7-5/8
8-3/8
1
1-7/16
1-7/8
5-7/16
2-3/4
3/8
1
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表