目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Angular gear box EL / EG - Accessories
Bahr Modultechnik
Spare parts and accessories
Accessories
Powered by
CAD模型選擇
{bahr_modultechnik/2_spareparts_accessories/2_2_accessories/winkelgetriebe_el_eg.prj},{NB=00762 560},{IDNR=00762},{TYP=60},{INFO=Produktdatenblatt},{I=1:1.5},{MM=2.0},{A=82},{B=70},{R=5x5},{S=14x35},{F=14},{LL=35},{M=15},{N=560},{C=77.214},{B1=14},{LR=1.0},{DR=62},{L=8.0},{D=47},{D1=28.000},{D2=24.000},{SW=5},{L1=48},{DN=13},{LN=8},{L2=68.6},{SW2=6},{LN2=4},{E=92},{DE=62},{DH=8},{KDM=6.466},{LH=17.0},{LT=25},{RR=2.5},{L3=4.5},{L4=23},{H=9.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IDNR
Code-No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
I
i
ⁿ/ₐ
MM
m
ⁿ/ₐ
A
[mm]
B
[mm]
R
ⁿ/ₐ
S
Øxl
ⁿ/ₐ
M
Torque
[Nm]
N
max. rpm
[1/min]
00731
00731
30
1:1
1.0
42
37
2x2
5x15
2
250
00741
00741
40
1:1
2.0
58
50
3x3
10x27
5
560
00742
00742
40
1:1.5
1.5
58
50
3x3
10x27
5
560
00742
00742
40
1:1.5
1.5
58
50
3x3
10x27
5
840
00761
00761
60
1:1
2.5
82
70
5x5
14x35
15
750
00762
00762
60
1:1.5
2.0
82
70
5x5
14x35
15
560
00762
00762
60
1:1.5
2.0
82
70
5x5
14x35
15
840
00781
00781
80
1:1
3.0
102
90
6x6
18x45
25
750
00782
00782
80
1:1.5
3.0
102
90
6x6
18x45
25
560
00782
00782
80
1:1.5
3.0
102
90
6x6
18x45
25
840
00711
00711
100
1:1
4.0
130
110
6x6
22x45
30
750
00712
00712
100
1:1.5
3.0
130
110
6x6
22x45
30
560
00712
00712
100
1:1.5
3.0
130
110
6x6
22x45
30
840
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表