目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Splined shafts based on an aluminium tube - Accessories
Bahr Modultechnik
Spare parts and accessories
Accessories
Powered by
CAD模型選擇
{bahr_modultechnik/2_spareparts_accessories/2_2_accessories/keilwelle_al.prj},{NB=022840135(QL/QS 80)},{IDNR=02284},{TYP=QL/QS 80},{INFO=Produktdatenblatt},{L=135},{A=45},{B=30},{C=6 x 6 x 40},{D=18},{LMAX=3000},{LMIN=135},{CA=6},{CB=6},{CL=40},{X=2.500},{Y=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Code-No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
A
[mm]
B
[mm]
C
ⁿ/ₐ
D
[mm]
022640105(EL/ML/EG 60)
02264
EL/ML/EG 60
35
24
5 x 5 x 28
14
022640105(QL/QS 60)
02264
QL/QS 60
35
24
5 x 5 x 28
14
022640105(DL 120)
02264
DL 120
35
24
5 x 5 x 28
14
022840135(EL/ML/EG 80)
02284
EL/ML/EG 80
45
30
6 x 6 x 40
18
022840135(QL/QS 80)
02284
QL/QS 80
45
30
6 x 6 x 40
18
022840135(DL/DS 160)
02284
DL/DS 160
45
30
6 x 6 x 40
18
022140165(EL/ML 100)
02214
EL/ML 100
55
40
6 x 6 x 50
22
022140165(QL/QS 100)
02214
QL/QS 100
55
40
6 x 6 x 50
22
022140165(DL/DS 200)
02214
DL/DS 200
55
40
6 x 6 x 50
22
022240165(EL/QS 125)
02224
EL/QS 125
55
50
8 x 7 x 50
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表