目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Double mounting profile EL / ML / Q / L - Accessories
Bahr Modultechnik
Spare parts and accessories
Accessories
Powered by
CAD模型選擇
{bahr_modultechnik/2_spareparts_accessories/2_2_accessories/doppel_befestigungsprofil_el_ml_q_asmtab.prj},{NB=03089-2EL/ML/Q 80},{IDNR=03089-2},{TYP=EL/ML/Q 80},{INFO=Produktdatenblatt},{A=128},{B=19.5},{C=9.0},{D=23.5},{E=4},{F1=32},{F2=96},{G=11.5},{H=97},{VERS=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Code-No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F1
[mm]
F2
[mm]
G
[mm]
H
[mm]
03039-2EL 30
03039-2
EL 30
48
11.5
5.5
10.0
3
12
36
6.5
41
03049-2EL 40
03049-2
EL 40
64
15.5
6.6
13.0
4
16
48
9.0
54
03069-2EL/ML/Q 60
03069-2
EL/ML/Q 60
96
17.5
9.0
18.0
4
24
72
9.5
77
03089-2EL/ML/Q 80
03089-2
EL/ML/Q 80
128
19.5
9.0
23.5
4
32
96
11.5
97
03019-2EL / Q 100
03019-2
EL / Q 100
160
21.5
11.0
30.5
4
40
120
12.0
120
03029-2EL / Q 125
03029-2
EL / Q 125
200
27.0
13.5
40.0
6
50
150
15.5
149
03007-2L 40
03007-2
L 40
64
15.5
6.5
16.0
4
16
48
9.0
53
03009-2L 60
03009-2
L 60
128
19.5
9.0
22.8
4
32
96
11.5
76
03099-2L 80
03099-2
L 80
128
19.5
9.0
25.5
4
32
96
11.5
97
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表