目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioning system QSZ 60, 80, 100, 125 - Belt drive
Bahr Modultechnik
Positioning systems
Rail guide positioning systems QS
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_6_qs_rail/qsz_asmtab.prj},{NB=QSZ80100004100630(Q=232)(0)},{TYP=QSZ 80},{BG=80},{Q=232},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=100},{B=80},{C=50},{D=68},{E=93.0},{F=60},{G=106.0},{H=47.5},{J=40},{K=M 10},{N=M 6},{M=M 8},{P=90},{T=M 8},{X=45},{Y=40},{GG=10.4},{G1=0.96},{O=M 8},{RA=5.000},{RB=28.000},{ZAP=18 h6 x 45},{R=6x6x40},{ZR=8M30},{ZS=176},{ZZ=22},{KP=19},{SD=14.000},{SL=35.000},{U=80},{DPL=8.000},{YW=62.000},{QX=92.000},{DW=19.000},{VERS=1.000},{Q0=232},{Q1=196},{Q2=312},{Q3=390},{L0=430},{L1=390},{L2=510},{L3=585},{ABTYP=QL/QS 80},{PPATH=assemblies/qsz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Width
[mm]
C
Distance
[mm]
D
Diameter
[mm]
E
Height
[mm]
F
Distance
[mm]
G
Height
[mm]
H
Distance
[mm]
J
Distance
[mm]
K
Thread
ⁿ/ₐ
N
for
ⁿ/ₐ
M
for
ⁿ/ₐ
P
Width
[mm]
T
Thread
ⁿ/ₐ
X
Distance
[mm]
Y
Distance
[mm]
GG
Basic weight
[kg]
G1
Weight
[kg]
ZAP
Ø x length
ⁿ/ₐ
R
Key
ⁿ/ₐ
ZR
Belt
ⁿ/ₐ
ZS
Pulley
[mm/U]
ZZ
Number of teeth
ⁿ/ₐ
KP
Coupling
ⁿ/ₐ
V
Distance
[mm]
QSZ60100003100500(Q=177)
QSZ 60
300
QSZ60100003100500(Q=177)
500
80
60
36
47
63.0
42
79.0
29.5
30
M 8
M 5
M 6
59
M 6
27
26
3.5
0.55
14 h6 x 35
5x5x28
5M25
130
26
14
136
QSZ80100004100630(Q=232)
QSZ 80
430
QSZ80100004100630(Q=232)
630
100
80
50
68
93.0
60
106.0
47.5
40
M 10
M 6
M 8
90
M 8
45
40
10.4
0.96
18 h6 x 45
6x6x40
8M30
176
22
19
155
QSZ100100007100710(Q=268)
QSZ 100
510
QSZ100100007100710(Q=268)
710
130
100
66
90
110.0
80
129.0
55.0
50
M 12
M10
M 10
110
M 10
49
50
15.9
1.47
22 h6 x 45
6x6x40
8M50
224
28
24
166
QSZ125100009100770(Q=300)
QSZ 125
570
QSZ125100009100770(Q=300)
770
160
125
82
110
134.5
100
157.5
65.0
60
M 12
M10
M 12
130
M 10
60
60
30.5
2.21
30 h6 x 55
8x7x50
8M70
288
36
28
160
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表