目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioning system QSR 60, 80, 100, 125 - Rail guide
Bahr Modultechnik
Positioning systems
Rail guide positioning systems QS
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_6_qs_rail/qsr_asmtab.prj},{NB=QSR8000004100470(Q=232)(0)},{TYP=QSR 80},{BG=80},{Q=232},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{INFO=Produktdatenblatt},{A=100},{B=80},{C=50},{E=93.0},{G=106.0},{N=M 6},{M=M 8},{P=17},{GG=4.9},{G1=0.96},{U=80},{DPL=8.000},{YW=62.000},{QX=92.000},{Q0=232},{Q1=196},{L0=270},{L1=240},{ABTYP=QL/QS 80},{PPATH=assemblies/qsr_asmtpl.prj},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Width
[mm]
C
Distance
[mm]
E
Height
[mm]
G
Height
[mm]
N
for
ⁿ/ₐ
M
for
ⁿ/ₐ
P
Width
[mm]
GG
Basic weight
[kg]
G1
Weight
[kg]
V
Distance
[mm]
QSR6000003100405(Q=177)
QSR 60
205
QSR6000003100405(Q=177)
405
80
60
36
60.0
79.0
M 5
M 6
12
1.8
0.50
136
QSR8000004100470(Q=232)
QSR 80
270
QSR8000004100470(Q=232)
470
100
80
50
93.0
106.0
M 6
M 8
17
4.9
0.96
148
QSR10000007100515(Q=268)
QSR 100
315
QSR10000007100515(Q=268)
515
130
100
66
110.0
129.0
M10
M 10
20
8.2
1.71
158
QSR12500009100560(Q=300)
QSR 125
360
QSR12500009100560(Q=300)
560
160
125
82
134.5
157.5
M10
M 12
25
15.1
2.11
160
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表