目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioning system ELZ 30, 40, 60, 60S, 80, 80S, 100, 125 (Belt drive) - Belt driven positioning systems
Bahr Modultechnik
Positioning systems
Belt driven positioning systems EL
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_3_el_belt/elz_asmtab.prj},{NB=ELZ60S100004100515(200,0,194)},{TYP=ELZ 60S},{BG=60S},{Q=194},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=170},{B=108},{C=80},{D=47},{E=30},{F=42},{G=0.0},{H=0.0},{J=82},{K=94},{MM=-},{N=M8},{OO=M8},{P=59},{T=M6},{TT=6},{U=15.0},{V=30},{W=41},{X=27.0},{Y=26.0},{GG=5.8},{G1=0.62},{ZR=5M25},{VH=130},{ZZ=26},{S=14 h6 x 35},{R=5x5x28},{KPP=14},{DPL=12},{BGLS=60},{CVF=10},{PPATH=assemblies/elz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Distance
[mm]
C
Width
[mm]
D
Diameter
[mm]
E
Distance
[mm]
F
Distance
[mm]
G
Height
[mm]
H
Height
[mm]
J
Height
[mm]
K
Height
[mm]
MM
for
ⁿ/ₐ
N
Thread
ⁿ/ₐ
OO
for
ⁿ/ₐ
P
Length
[mm]
T
Thread
ⁿ/ₐ
U
Distance
[mm]
V
Distance
[mm]
W
Height
[mm]
X
Height
[mm]
Y
Length
[mm]
GG
Basic weight
[kg]
G1
Weight per 100 mm
[kg]
ZR
Belt
ⁿ/ₐ
VH
Feed per turn
[mm/U]
ZZ
Number of teeth
ⁿ/ₐ
S
Ø x length
ⁿ/ₐ
R
Key
ⁿ/ₐ
KPP
Coupling
ⁿ/ₐ
ELZ30100001100358
ELZ 30
158
ELZ30100001100358
358.000
70
56
42
28
13
25
0.0
0.0
44
47
-
M5
M6
36
M4
10.0
16
21
16.0
16.0
0.8
0.13
3M12
75
25
6 h6 x 15
2x2x12
7
ELZ40100003100425
ELZ 40
225
ELZ40100003100425
425.000
100
66
58
37
18
32
0.0
0.0
58
64
-
M6
M6
49
M5
12.5
24
29
20.5
20.5
1.9
0.24
5M15
100
20
10 h6 x 27
3x3x25
9
ELZ60100004100490
ELZ 60
290
ELZ60100004100490
490.000
144
96
80
47
30
42
0.0
0.0
82
90
-
M8
M8
59
M6
15.0
30
41
27.0
26.0
4.8
0.62
5M25
130
26
14 h6 x 35
5x5x28
14
ELZ60S100004100515
ELZ 60S
315
ELZ60S100004100515
515.000
170
108
80
47
30
42
0.0
0.0
82
94
-
M8
M8
59
M6
15.0
30
41
27.0
26.0
5.8
0.62
5M25
130
26
14 h6 x 35
5x5x28
14
ELZ80100007100575
ELZ 80
375
ELZ80100007100575
575.000
170
117
100
68
40
60
10.5
30.5
110
121
M6
M10
M10
90
M8
22.5
45
51
39.0
38.0
10.0
1.00
8M30
192
24
18 h6 x 45
6x6x40
19
ELZ80S100007100595
ELZ 80S
395
ELZ80S100007100595
595.000
190
126
100
68
40
60
12.5
30.0
110
122
M6
M10
M8
90
M8
22.5
45
51
39.0
38.0
11.0
1.00
8M30
192
24
18 h6 x 45
6x6x40
19
ELZ100100009100730
ELZ 100
530
ELZ100100009100730
730.000
230
155
130
90
50
80
0.0
30.0
135
154
M10
M12
M10
110
M10
23.0
64
65
50.0
50.0
24.0
1.60
8M50
256
32
22 h6 x 45
6x6x40
24
ELZ125100010100825
ELZ 125
625
ELZ125100010100825
825.000
295
200
160
110
60
100
0.0
30.4
167
191
M10
M12
M12
130
M10
38.0
50
82
60.0
60.0
37.0
2.10
8M70
304
38
30 h6 x 55
8x7x50
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表