目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioning system UL 40, 60, 80 - Roller guide unit without drive
Bahr Modultechnik
Positioning systems
Non driven positioning systems EL/UL
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_2_el_ul_non/ul_asmtab.prj},{NB=UL40000000000360(200,0)},{TYP=UL 40},{BG=40},{HUB=200},{Q=146},{HUBST=0},{FPA=0},{STA=0},{L=160},{INFO=Produktdatenblatt},{A0=40},{A1=20},{B0=31},{B1=13},{C=33.0},{E=40},{H=22.0},{OO=M 5},{OOX=5.000},{OOL=8.000},{P=6},{R=120},{GG=1.2},{G1=0.13},{BGX=40},{PPATH=assemblies/ul_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYP
Type designation
ⁿ/ₐ
Q
Carriage length
[mm]
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Distance
[mm]
C
Height
[mm]
E
Width
[mm]
H
Height
[mm]
OO
for
ⁿ/ₐ
P
Width
[mm]
R
Distance
ⁿ/ₐ
GG
Basic weight
[kg]
G1
Weight per 100 mm
[kg]
UL40000000000360
UL 40
146
160
UL40000000000360
360
40
31
33.0
40
22.0
M 5
6
120
1.2
0.13
UL60000000000415
UL 60
194
215
UL60000000000415
415
60
48
43.0
60
30.0
M 6
8
180
2.1
0.20
UL80000000000485
UL 80
260
285
UL80000000000485
485
80
66
58.5
80
40.0
M 8
10
245
4.2
0.48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表