BR PP-St Flange loose DIN-EN/ANSI/ANSI Deltaflex
Bänninger
4 PP-RCT
4.02 Fittings socket-welding
Flange connection
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_02_fittings_socket/4_02_07/losflansch.prj},{NB=914114E115 PP-St Losflansch D110 (High)},{ARTNR=914114E115},{LOG=High},{KD=110},{VAR=DIN/EN},{BB=●},{VB=},{VERS=1},{PNLBS=},{PN=10/16},{DN1=100},{DN2=},{DA=220},{DI=128},{C=18},{NL=8},{DL=18},{DK=180},{DAST=212},{DIST=143},{DLST=24},{CST=8.3},{GW=1.170},{VE1=1},{VE2=-},{GTIN=4041941090244},{CERT2=},{CERT3=},{CERT4=},{ZN=},{WERK=PP-St},{PRODUCT= Losflansch},{COLOR=0.27,0.29,0.31,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Artikel Nr.
ⁿ/ₐ
KD
d
[mm]
VAR
Variant
ⁿ/ₐ
BB
ⁿ/ₐ
VB
ⁿ/ₐ
VERS
ⁿ/ₐ
PNLBS
[lbs.]
PN
gebohrt drilled
[bar]
DN1
DN
[mm]
DN2
DN
[Inch]
DA
Da
[mm]
DI
Di
[mm]
C
[mm]
NL
nL
[mm]
DL
[mm]
DK
[mm]
GW
Gewicht
[kg]
VE1
PU1
ⁿ/ₐ
VE2
PU2
ⁿ/ₐ
GTIN
ⁿ/ₐ
914108E115 PP-St Losflan...
914108E115
32
DIN/EN
●
●
1
10/16
25
115
42
16
4
14
85
0.460
1
-
4041941090183
914109E115 PP-St Losflan...
914109E115
40
DIN/EN
●
●
1
10/16
32
140
51
18
4
18
100
0.670
1
-
4041941090190
914110E115 PP-St Losflan...
914110E115
50
DIN/EN
●
●
1
10/16
40
150
62
18
4
18
110
0.780
1
-
4041941090206
914111E115 PP-St Losflan...
914111E115
63
DIN/EN
●
●
1
10/16
50
165
78
18
4
18
125
0.880
1
-
4041941090213
914112E115 PP-St Losflan...
914112E115
75
DIN/EN
●
●
1
10/16
65
185
92
18
4
18
145
1.140
1
-
4041941090220
914113E115 PP-St Losflan...
914113E115
90
DIN/EN
●
1
10/16
80
200
108
18
8
18
160
1.100
1
-
4041941090237
914114E115 PP-St Losflan...
914114E115
110
DIN/EN
●
1
10/16
100
220
128
18
8
18
180
1.170
1
-
4041941090244
914115E115 PP-St Losflan...
914115E115
125
DIN/EN
●
1
10/16
100
220
135
18
8
18
180
1.050
1
-
4041941090251
914108A238 PP-St Losflan...
914108A238
32
ANSI kieselgrau
●
●
2
150
1
114
42
16
4
16
79
0.370
1
30
-
914109A238 PP-St Losflan...
914109A238
40
ANSI kieselgrau
●
●
2
150
1 1/4
130
51
16
4
16
89
0.560
1
22
-
914110A238 PP-St Losflan...
914110A238
50
ANSI kieselgrau
●
●
2
150
1 1/2
133
62
18
4
16
98
0.540
1
21
-
914112A238 PP-St Losflan...
914112A238
75
ANSI kieselgrau
●
●
2
150
2 1/2
184
92
18
4
20
140
1.070
1
15
-
914113A238 PP-St Losflan...
914113A238
90
ANSI kieselgrau
●
●
2
150
3
194
111
18
4
20
152
1.030
1
15
-
915111A225 PP-GGG Losfla...
915111A225
63
ANSI
●
●
3
150
2
164
78
18
4
19
121
0.800
1
-
4041941090879
915214A225 PP-GGG Losfla...
915214A225
110
ANSI
●
3
150
4
237
128
25
8
19
191
1.800
1
-
4041941090886
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表