BR PP-RCT Elbow 45°
Bänninger
4 PP-RCT
4.02 Fittings socket-welding
Bends, Elbows
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_02_fittings_socket/4_02_01/br_pp_rct_elbow45.prj},{NB=7411104511 Winkel 45 D50 (High)},{ARTNR=7411104511},{ZN=1.8041-10},{LOG=High},{KD=50},{D=65},{KL=37},{KZ=12},{GW=0.097},{VE1=5},{VE2=45},{GTIN=4041941071229},{CERT1=●},{CERT2=},{CERT3=●},{CERT4=●},{CERT5=●},{CERT6=●},{CERT7=●},{DI=42.0},{LM=25.5},{RB=53.5},{R1=3.0},{R2=1.5},{RM=3.5},{RM1=1.2},{WERK=PP-RCT},{PRODUCT=Winkel}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article Number
ⁿ/ₐ
KD
d
[mm]
D
[mm]
KL
l
[mm]
KZ
***z Rounded dimension
[mm]
GW
Weight
[kg]
VE1
PU1
ⁿ/ₐ
VE2
PU2
ⁿ/ₐ
GTIN
ⁿ/ₐ
CERT1
DINplus P1R0341
ⁿ/ₐ
CERT2
DINplus P1R0342
ⁿ/ₐ
CERT3
NSF Logo
ⁿ/ₐ
CERT4
AENOR 001/558
ⁿ/ₐ
CERT5
W LIC. 22097
ⁿ/ₐ
CERT6
ÖVGW W 1.439
ⁿ/ₐ
CERT7
KCW-2017-0070
ⁿ/ₐ
7411064511 Winkel 45 D20
7411064511
20
29
21
6
0.018
10
150
4041941071182
●
●
●
●
●
●
7411074511 Winkel 45 D25
7411074511
25
34
24
8
0.019
10
90
4041941071199
●
●
●
●
●
●
7411084511 Winkel 45 D32
7411084511
32
43
28
10
0.035
10
50
4041941071205
●
●
●
●
●
●
7411094511 Winkel 45 D40
7411094511
40
52
32
10
0.056
5
30
4041941071212
●
●
●
●
●
●
7411104511 Winkel 45 D50
7411104511
50
65
37
12
0.097
5
45
4041941071229
●
●
●
●
●
●
7411114511 Winkel 45 D63
7411114511
63
85
44
16
0.207
2
40
4041941071236
●
●
●
●
●
●
7411124511 Winkel 45 D75
7411124511
75
99
50
20
0.320
2
24
4041941071243
●
●
●
●
●
●
7411134511 Winkel 45 D90
7411134511
90
118
58
23
0.576
10
4041941071250
●
●
●
●
●
●
7411144511 Winkel 45 D110
7411144511
110
146
70
29
1.010
4
4041941071267
●
●
●
●
●
●
7411154511 Winkel 45 D125
7411154511
125
165
77
34
1.440
6
4041941071274
●
●
●
●
●
●
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表