目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
ISO 6432, Series MNI - Mini cylinders
Aventics
Pneumatic cylinders and electric actuators
Mini cylinder
ISO 6432, Series MNI
Series MNI, ISO 6432
Powered by
CAD模型選擇
{aventics/piston_rod_cylinder/mini_cylinder/iso_6432_series_mni/mni_ser_iso_6432/mni_series_asmtab.prj},{NB=MNI-SA-12-0001-U-01-01-1-00-000-00_(0)},{IDNR=},{ATEX=00},{VRS=33},{D=12},{STROKE=1},{POS=0},{CUSH=U},{PSTTYP=01},{PSTRODTYP=01},{SEAL=1},{FNCTUNT=00},{PSTRODEXT=0},{AM=16},{BE=M16x1.5},{BF=16},{NDM=16},{P1=1.50},{E=19},{EE=M5},{T=5},{NDM2=5.000},{KK=M6},{NDM3=6},{P2=0.00},{KV=22},{KW=6.0},{KX=10},{KY=3.2},{MM=6},{M1=5.0},{M2=5.0},{SW1=19},{SW2=5},{PPATH=mni_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYC
Type code
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
D
Piston diameter
[mm]
AM
Length
[mm]
BE
Thread
ⁿ/ₐ
BF
Length
[mm]
CD
Diameter
[mm]
E
Length
[mm]
EE
Thread
[mm]
EW
Length
[mm]
KK
Thread
[mm]
KV
Width across flats
[mm]
KW
Length
[mm]
KX
Width across flats
[mm]
KY
Length
[mm]
L
Length
[mm]
MM
Diameter
[mm]
M1
Length
[mm]
M2
Length
[mm]
PB
Length
[mm]
VA
Length
[mm]
WF
Length
[mm]
XC
Length
[mm]
Y
Length
[mm]
ZN
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
ZL
Length
[mm]
ZM
Length
[mm]
WG
Weight
[kg]
MNI-SA-10-0001-U-01-01-1-...
MNI-SA-10-0001-U-01-01-1-...
No order number available
10
12
M12x1.25
11
4
14
M5
8
M4
17
5.5
7
2.2
6
4
5.0
5.0
37
11
16
64.5
0
74.0
13
3
0.0
0.0
0.0305
MNI-SA-12-0001-U-01-01-1-...
MNI-SA-12-0001-U-01-01-1-...
No order number available
12
16
M16x1.5
16
6
19
M5
12
M6
22
6.0
10
3.2
9
6
5.0
5.0
41
16
22
75.5
0
89.0
19
5
0.0
0.0
0.0606
MNI-SA-16-0001-U-01-01-1-...
MNI-SA-16-0001-U-01-01-1-...
No order number available
16
16
M16x1.5
16
6
19
M5
12
M6
22
6.0
10
3.2
8
6
5.0
5.0
47
17
22
82.5
0
96.0
19
5
0.0
0.0
0.0757
MNI-SA-20-0001-U-01-01-1-...
MNI-SA-20-0001-U-01-01-1-...
No order number available
20
20
M22x1.5
18
8
28
G 1/8
16
M8
30
7.0
13
4.0
12
8
8.0
8.0
51
19
24
95.5
0
110.0
28
6
0.0
0.0
0.1416
MNI-SA-25-0001-U-01-01-1-...
MNI-SA-25-0001-U-01-01-1-...
No order number available
25
22
M22x1.5
21
8
28
G 1/8
16
M10X1.25
30
7.0
17
6.0
12
10
8.0
8.0
55
21
28
104.5
0
120.0
28
8
0.0
0.0
0.2324
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表