目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
Series SA1-MC - Industrial shock absorber
Aventics
Cylinder accessories
Shock absorbers
Series SA1
Powered by
CAD模型選擇
{aventics/cylinder_accessories/shock_absorbers/series_sa1/sa1_mc_2.prj},{NB=R412010307(0_37.5)},{IDNR=},{CNSORDERNO=R412010307},{TYP=SA1-MC},{A=M20x1.5},{NDM=20.000},{PT=1.500},{MEAS=65},{STROKE=13},{EM=7.5 / 36},{RSF=12 / 23},{MEAH=52000},{IS=1.9 / 4.2},{M=Lock nut},{FIG=Fig.2},{POS=0.0},{POS2=37.5},{B=6},{DD=10.5},{E=6},{F=2.5},{I=0},{K=13},{L=75},{SW1=18},{SW2=24},{W=4},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYP
TYPE
ⁿ/ₐ
A
Mounting thread
ⁿ/ₐ
MEAS
Max. energy absorption/stroke
[Nm]
STROKE
Stroke
[mm]
EM
Effective mass min./max.
[kg]
RSF
Return spring force min./max.
[N]
MEAH
Max. energy absorption/hour
[Nm]
IS
Impact speed min./max.
[m/s]
M
Mounting
ⁿ/ₐ
B
Diameter
[mm]
DD
Length
[mm]
E
Width
[mm]
F
Length
[mm]
I
Length
[mm]
K
Length
[mm]
L
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
W
Angle
[°]
R412010304
R412010304
SA1-MC
M14x1.5
30
14
3.5 / 17
13 / 23
50000
1.9 / 4.1
Lock nut
4
3.0
5
2.5
11
14
69
13
17
4
R412010305
R412010305
SA1-MC
M14x1.5
30
14
9.9 / 76
13 / 23
50000
0.9 / 2.5
-
4
3.0
5
2.5
11
14
69
13
17
4
R412010306
R412010306
SA1-MC
M14x1.5
30
14
62 / 252
13 / 23
50000
0.5 / 2
Lock nut
4
3.0
5
2.5
11
14
69
13
17
4
R412010307
R412010307
SA1-MC
M20x1.5
65
13
7.5 / 36
12 / 23
52000
1.9 / 4.2
Lock nut
6
10.5
6
2.5
0
13
75
18
24
4
R412010308
R412010308
SA1-MC
M20x1.5
65
13
20 / 160
12 / 23
52000
0.9 / 2.6
Lock nut
6
10.5
6
2.5
0
13
75
18
24
4
R412010309
R412010309
SA1-MC
M20x1.5
65
13
130 / 610
12 / 23
52000
0.5 / 1
Lock nut
6
10.5
6
2.5
0
13
75
18
24
4
R412010310
R412010310
SA1-MC
M25x1.5
220
25
24 / 120
15 / 31
105600
1.9 / 4.3
Lock nut
8
9.5
8
3.5
0
25
108
23
30
2
R412010311
R412010311
SA1-MC
M25x1.5
220
25
440 / 2050
15 / 31
105600
1 / 2.5
Lock nut
8
9.5
8
3.5
0
25
108
23
30
2
R412010312
R412010312
SA1-MC
M25x1.5
220
25
1760 / 10800
15 / 31
105600
0.5 / 1
Lock nut
8
9.5
8
3.5
0
25
108
23
30
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表