目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
AP2 - Rod clevis
Aventics
Cylinder accessories
Piston rod mountings, series CM2
Rod clevises
Powered by
CAD模型選擇
{aventics/cylinder_accessories/piston_rod_mountings_series_cm2/rod_clevises/ap2_rod_clevis.prj},{NB=1822122005},{CNSORDERNO=1822122005},{KK=M16x1.5},{FIG=2},{BL=39.0},{CE=64},{CK=16},{CL=32},{CM=16},{D1=26},{ER=19},{LE=32},{CNSMAT=Steel},{SURF=galvanized},{CNSMASSEXACT=0.40},{V=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
KK
Thread
ⁿ/ₐ
BL
Width
[mm]
CE
Length
[mm]
CK
Diameter
[mm]
CL
Width
[mm]
CM
Diameter
[mm]
D1
Diameter
[mm]
ER
Distance
[mm]
LE
Distance
[mm]
CNSMAT
Material
ⁿ/ₐ
SURF
Surface
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
1822122028
1822122028
M4
11.0
16
4
8
4
8
5
8
Steel
galvanized
0.01
1822122008
1822122008
M5
13.5
20
5
10
5
9
6
10
Steel
galvanized
0.01
1822122009
1822122009
M6
16.0
24
6
12
6
10
7
12
Steel
galvanized
0.02
1822122010
1822122010
M8
21.5
32
8
16
8
14
10
16
Steel
galvanized
0.05
1822122024
1822122024
M10x1.25
26.0
40
10
20
10
18
12
20
Steel
galvanized
0.10
1822122025
1822122025
M12x1.25
31.0
48
12
24
12
20
14
24
Steel
galvanized
0.16
1822122005
1822122005
M16x1.5
39.0
64
16
32
16
26
19
32
Steel
galvanized
0.40
1822122004
1822122004
M20x1.5
50.0
80
20
40
20
34
25
40
Steel
galvanized
0.70
1827001493
1827001493
M27x2
68.0
108
30
55
30
48
38
54
Steel
galvanized
2.00
1827001471
1827001471
M36x2
80.0
144
35
70
35
60
57
72
Steel
galvanized
4.35
1827001472
1827001472
M42x2
98.0
168
40
85
40
70
64
84
Steel
galvanized
6.60
8958019332
8958019332
M48x2
122.0
192
50
96
50
82
73
96
Steel
galvanized
9.70
8958000122
8958000122
M10
26.0
40
10
20
10
18
12
20
Steel
galvanized
0.10
8958000132
8958000132
M12
31.0
48
12
24
12
20
14
24
Steel
galvanized
0.16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表