目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
HU1 - Holding unit
Aventics
Cylinder accessories
Locking Elements, series CL1
Holding unit HU1
Powered by
CAD模型選擇
{aventics/cylinder_accessories/locking_elements_series_cl1/holding_unit_hu1/holding_unit_hu1.prj},{NB=0821401166},{CNSORDERNO=0821401166},{D=40},{A=19.00},{D1=16},{D2=35},{D200=35},{D3=40},{D4=28},{D5=G 1/8},{D6=35},{L1=65},{L2=55},{L3=38.0},{L4=8},{L5=13},{L6=22.5},{L7=50},{L8=38.0},{L9=30.0},{G=M6},{WH=75},{ZJ=180},{XC=0},{ZN=0.0},{CNSMASSEXACT=0.27},{ROD=16},{EXT=45},{CAC=G 1/8},{SHF=1100},{V=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D
Piston diameter
[mm]
A
Distance
[mm]
D1
Diameter
[mm]
D2
Diameter/Thread
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Distance
[mm]
L4
Width
[mm]
L5
Width
[mm]
L6
Depth
[mm]
L7
Width
[mm]
L8
Distance
[mm]
L9
Distance
[mm]
G
Thread
ⁿ/ₐ
WH
Length
[mm]
ZJ
Length
[mm]
XC
Length
[mm]
ZN
Length
[mm]
CNSMASSEXACT
Weight
[kg]
ROD
suitable piston rod diameter
[mm]
EXT
Piston rod extension
[mm]
CAC
Compressed air connection
ⁿ/ₐ
SHF
Static holding force
[N]
0821401163
0821401163
20
0.00
8
M22x1.5
38
20
M5
58
35
24.0
27
12
20.5
7
0.0
0.0
-
78
0
149
163.5
0.11
8
0
M5
300
0821401164
0821401164
25
0.00
10
M22x1.5
38
20
M5
58
35
24.0
27
12
20.5
7
0.0
0.0
-
79
0
155
170.5
0.11
10
0
M5
400
0821401165
0821401165
32
16.25
12
30
35
25
M5
58
48
34.0
8
13
20.5
45
32.5
25.5
M6
68
162
0
0.0
0.20
12
42
M5
650
0821401166
0821401166
40
19.00
16
35
40
28
G 1/8
65
55
38.0
8
13
22.5
50
38.0
30.0
M6
75
180
0
0.0
0.27
16
45
G 1/8
1100
0821401167
0821401167
50
23.25
20
40
50
35
G 1/8
82
70
48.0
15
16
29.5
60
46.5
36.0
M8
94
200
0
0.0
0.57
20
57
G 1/8
1600
0821401168
0821401168
63
28.25
20
45
70
38
G 1/8
82
70
49.5
15
16
29.5
70
56.5
40.0
M8
94
215
0
0.0
0.80
20
57
G 1/8
2500
0821401169
0821401169
80
36.00
25
45
80
48
G 1/8
110
90
61.0
18
20
35.0
90
72.0
50.0
M10
123
251
0
0.0
1.85
25
77
G 1/8
4000
0821401170
0821401170
100
44.50
25
55
100
58
G 1/8
115
100
69.0
18
20
0.0
105
89.0
58.0
M10
128
266
0
0.0
2.90
25
77
G 1/8
6300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表