目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
GU1 Ø32 - 100 mm - Guide unit
Aventics
Cylinder accessories
Guide units, series CG1
Powered by
CAD模型選擇
{aventics/cylinder_accessories/guide_units_series_cg1/gu1_32_100_asmtab.prj},{NB=0821401030(50_0)},{IDNR=},{D=50},{STROKE=50},{POS=0},{B1=120},{B2=100},{B3=46.5},{B4=96},{B5=80},{B6=125},{B7=66},{B8=46.5},{D1=14.25},{D2=12},{D3=9.0},{D4=9.0},{D5=40},{D6=25.2},{G1=M8},{NDMG1=8.000},{G2=M8},{NDMG2=8.000},{KK=M16x1.5},{NDM=16.000},{P=1.500},{L1=60},{L2=46.5},{L3=46.5},{L4=46.5},{L5=18.75},{L6=18.75},{L7=34},{L8=25},{L9=106},{L10=89},{L11=129},{L12=59},{L13=15},{L14=66},{L15=46.5},{L16=9.1},{L17=26},{SW=22},{T1=16},{T2=16},{WX=0.0176},{WY=1.3560},{SL=33.000},{ST=8.000},{SX=13.000},{SY=0.800},{SYY=8.800},{SSW=6.000},{XX=54.000},{PPATH=gu1_32_100_parts/gu1_32_100_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D
Suitable piston rod diameter
[mm]
B1
Height
[mm]
B2
Distance
[mm]
B3
Distance
[mm]
B4
Distance
[mm]
B5
Distance
[mm]
B6
Height
[mm]
B7
Height
[mm]
B8
Distance
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
G1
Thread
ⁿ/ₐ
G2
Thread
ⁿ/ₐ
KK
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Distance
[mm]
L3
Distance
[mm]
L4
Distance
[mm]
L5
Distance
[mm]
L6
Distance
[mm]
L7
Length
[mm]
L8
Length
[mm]
L9
Length
[mm]
L10
Length
[mm]
L11
Length
[mm]
L12
Length
[mm]
L13
Length
[mm]
L14
Length
[mm]
L15
Distance
[mm]
L16
Length
[mm]
L17
Length
[mm]
SW
Width across flats
[mm]
T1
Thread depth
[mm]
T2
Thread depth
[mm]
CNSMASSEXACT
Weight
[kg]
0821401010
0821401010
32
90
78
32.5
74
58
100
47
32.5
11.25
10
6.6
6.6
30
18.0
M6
M6
M10x1.25
45
32.5
32.5
32.5
9.25
9.25
31
17
94
69
106
48
12
48
32.5
7.7
22
15
10
14
0.6910
0821401020
0821401020
40
100
84
38.0
80
64
106
53
38.0
11.25
12
6.6
6.6
35
16.2
M6
M6
M12x1.25
50
38.0
38.0
38.0
11.00
11.00
37
21
105
74
117
58
12
56
38.0
7.7
22
15
14
14
1.0340
0821401030
0821401030
50
120
100
46.5
96
80
125
66
46.5
14.25
12
9.0
9.0
40
25.2
M8
M8
M16x1.5
60
46.5
46.5
46.5
18.75
18.75
34
25
106
89
129
59
15
66
46.5
9.1
26
22
16
16
1.4440
0821401480
0821401480
63
125
105
56.5
104
95
132
75
56.5
14.25
12
9.0
9.0
45
25.2
M8
M8
M16x1.5
70
56.5
56.5
56.5
15.25
15.25
51
25
121
89
146
76
15
76
56.5
9.1
26
22
16
16
1.7430
0821401050
0821401050
80
155
130
72.0
130
130
165
95
72.0
17.25
16
11.0
11.0
45
30.6
M10
M10
M20x1.5
90
72.0
72.0
50.0
25.00
14.00
56
34
129
106
170
90
16
98
72.0
11.2
32
27
24
20
3.5610
0821401060
0821401060
100
175
150
89.0
150
150
185
115
89.0
17.25
16
11.0
11.0
55
30.6
M10
M10
M20x1.5
110
89.0
89.0
70.0
28.50
19.00
71
39
138
111
190
110
16
118
89.0
11.2
32
27
29
20
4.8010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表