目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
MP2 - Clevis mounting
Aventics
Cylinder accessories
Cylinder mountings, series CM1
Clevis mountings
Powered by
CAD模型選擇
{aventics/cylinder_accessories/cyl_mountings_series_cm1/clevis_mountings/mp2_clev_mount.prj},{NB=3682903590},{IDNR=},{CNSORDERNO=3682903590},{D=32},{CB=26},{CD=10},{E=47.5},{FL=22},{L=13.8},{MR=11.0},{UB=45},{TG=32.5},{VB=53},{X=12},{HIDE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D
Piston diameter
[mm]
CB
Distance
[mm]
CD
Diameter
[mm]
E
Distance
[mm]
FL
Distance
[mm]
L
Distance
[mm]
MR
Radius
[mm]
UB
Distance
[mm]
TG
Distance
[mm]
VB
Distance
[mm]
1827001289
1827001289
32
26
10
49.0
22
12.0
10.0
45
32.5
0
1827001290
1827001290
40
28
12
53.0
25
15.0
13.0
52
38.0
0
1827001291
1827001291
50
32
12
63.0
27
15.0
13.0
60
46.5
0
1827001500
1827001500
63
40
16
73.0
32
18.0
17.0
70
56.5
0
1827001293
1827001293
80
50
16
94.0
36
22.0
17.0
90
72.0
0
1827001294
1827001294
100
60
20
115.0
41
25.0
18.0
110
89.0
0
1827004862
1827004862
125
70
25
140.0
50
30.0
26.0
130
110.0
0
1827004863
1827004863
160
90
30
177.0
55
35.0
31.0
170
140.0
0
1827004864
1827004864
200
90
30
216.0
60
35.0
31.0
170
175.0
0
1827004865
1827004865
250
110
40
276.0
70
45.0
41.0
200
220.0
0
5239813402
5239813402
320
120
45
350.0
80
50.0
45.0
220
270.0
0
3682903590
3682903590
32
26
10
47.5
22
13.8
11.0
45
32.5
53
3682904590
3682904590
40
28
12
53.5
25
16.3
13.0
52
38.0
60
3682905590
3682905590
50
32
12
64.0
27
17.3
12.0
60
46.5
68
3682906590
3682906590
63
40
16
74.0
32
22.3
17.0
70
56.5
78
3682908590
3682908590
80
50
16
94.0
36
21.8
17.0
90
72.0
98
3682910590
3682910590
100
60
20
113.5
41
25.8
20.5
110
89.0
118
R412025571
R412025571
125
70
25
138.0
50
33.8
26.0
130
110.0
139
1827002302
1827002302
32
26
12
48.0
22
13.0
10.0
45
32.0
0
1827002303
1827002303
40
28
14
58.0
25
16.0
12.0
52
42.0
0
1827002304
1827002304
50
32
14
66.0
27
16.0
12.0
60
50.0
0
1827002305
1827002305
63
40
18
83.0
32
21.0
15.0
70
62.0
0
1827002306
1827002306
80
50
18
102.0
36
23.0
15.0
90
82.0
0
1827002307
1827002307
100
60
23
123.0
41
26.0
20.0
110
103.0
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表