目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
AB7 - Bearing block with fixed bearing and foot
Aventics
Cylinder accessories
Cylinder mountings, series CM1
Bearing blocks
Powered by
CAD模型選擇
{aventics/cylinder_accessories/cyl_mountings_series_cm1/bearing_blocks/ab7_bearing.prj},{NB=1825805279},{IDNR=},{CNSORDERNO=1825805279},{D=80},{BR=15.0},{BT=14},{CK=16},{HB=11.0},{EM=50},{GL=47},{EA=20},{PH=63},{RA=40},{TE=66},{UL=86},{UR=60},{X=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D
Piston diameter
[mm]
BR
Radius
[mm]
BT
Distance
[mm]
CK
Diameter
[mm]
HB
Diameter
[mm]
EM
Width
[mm]
GL
Distance
[mm]
EA
Width
[mm]
PH
Height
[mm]
RA
Distance
[mm]
TE
Distance
[mm]
UL
Length
[mm]
UR
Width
[mm]
1825805275
1825805275
32
10.0
8
10
6.6
26
21
10
32
18
38
51
31
1825805276
1825805276
40
11.0
10
12
6.6
28
24
12
36
22
41
54
35
1825805277
1825805277
50
13.0
12
12
9.0
32
33
16
45
30
50
65
45
1825805278
1825805278
63
15.0
12
16
9.0
40
37
16
50
35
52
67
50
1825805279
1825805279
80
15.0
14
16
11.0
50
47
20
63
40
66
86
60
1825805280
1825805280
100
19.0
15
20
11.0
60
55
20
71
50
76
96
70
1825805281
1825805281
125
22.5
20
25
14.0
70
70
30
90
60
94
124
90
1825805282
1825805282
160
31.5
25
30
14.0
90
97
36
115
88
118
156
126
1825805283
1825805283
200
31.5
30
30
18.0
90
105
40
135
90
122
162
130
1825805284
1825805284
250
40.0
35
40
22.0
110
128
45
165
110
150
200
160
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表