PUCFL - PUCFL 200
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Square flange units
Plastic version
Powered by
CAD模型選擇
{askubal/bearing_units/square_flange_units/plastic_version/pucfl_200_asmtab.prj},{NB=ASK PUCFL 206},{IDNR=},{BD=PUCFL 206},{ARTNR=510650},{BM=30},{A=148.0},{E=117.0},{I=19.0},{G=13.3},{L=30.5},{S=11},{B=80.0},{Z=41.2},{BI=38.1},{N=15.9},{BS=M10},{TD=16.30},{TS=8.70},{GEW=0.45},{ECCN=84832000},{PPATH=pucfl_200/pucfl_200_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
A
a
[mm]
E
e
[mm]
I
i
[mm]
G
g
[mm]
L
l
[mm]
S
s
[mm]
B
b
[mm]
Z
z
[mm]
BI
Bi
[mm]
N
n
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK PUCFL 204
PUCFL 204
510648
20
113.0
90.0
15.4
11.4
26.5
11
64.0
33.7
31.0
12.7
M10
10.40
5.00
0.24
84832000
ASK PUCFL 205
PUCFL 205
510649
25
131.0
99.0
17.0
13.5
29.1
11
69.5
36.7
34.0
14.3
M10
11.40
6.00
0.30
84832000
ASK PUCFL 206
PUCFL 206
510650
30
148.0
117.0
19.0
13.3
30.5
11
80.0
41.2
38.1
15.9
M10
16.30
8.70
0.45
84832000
ASK PUCFL 207
PUCFL 207
510651
35
164.0
130.0
18.0
16.1
32.8
13
90.0
43.4
42.9
17.5
M12
21.70
12.00
0.66
84832000
ASK PUCFL 208
PUCFL 208
510652
40
176.0
144.0
21.5
20.0
37.5
14
100.0
51.7
49.2
19.0
M12
24.30
14.00
0.87
84832000
ASK PUCFL 209
PUCFL 209
510869
45
188.5
148.5
24.0
21.0
41.0
17
108.0
54.2
49.2
19.0
M16
27.80
16.10
1.00
84832000
ASK PUCFL 210
PUCFL 210
510870
50
197.0
157.0
25.0
21.0
43.0
17
115.0
57.6
51.6
19.0
M16
29.70
18.30
1.20
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表