UCF - UCF 300
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Square flange units
Cast iron version
Powered by
CAD模型選擇
{askubal/bearing_units/square_flange_units/cast_iron_version/ucf_300_asmtab.prj},{NB=ASK UCF 311},{IDNR=},{BD=UCF 311},{ARTNR=508402},{BM=55},{A=185},{E=140},{I=30},{G=20},{L=52},{S=23},{Z=71},{BI=66},{N=25},{BS=M20},{TD=71.60},{TS=44.60},{GEW=5.50},{ECCN=84832000},{DD=55.000},{D=120},{BE=34.000},{T=9.200},{Y=12.000},{GG=12.000},{M=41.000},{PPATH=../cast_iron_version/f_300/ucf_300_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
A
a
[mm]
E
e
[mm]
I
i
[mm]
G
g
[mm]
L
l
[mm]
S
s
[mm]
Z
z
[mm]
BI
Bi
[mm]
N
n
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK UCF 305
UCF 305
508396
25
110
80
16
13
29
16
39
38
15
M14
22.40
11.50
1.10
84832000
ASK UCF 306
UCF 306
508397
30
125
95
18
15
32
16
44
43
17
M14
26.50
14.90
1.60
84832000
ASK UCF 307
UCF 307
508398
35
135
100
20
16
36
19
49
48
19
M16
33.30
19.10
2.00
84832000
ASK UCF 308
UCF 308
508399
40
150
112
23
17
40
19
56
52
19
M16
40.60
23.70
2.70
84832000
ASK UCF 309
UCF 309
508400
45
160
125
25
18
44
19
60
57
22
M16
48.60
28.90
3.40
84832000
ASK UCF 310
UCF 310
508401
50
175
132
28
19
48
23
67
61
22
M20
62.00
38.00
4.50
84832000
ASK UCF 311
UCF 311
508402
55
185
140
30
20
52
23
71
66
25
M20
71.60
44.60
5.50
84832000
ASK UCF 312
UCF 312
508403
60
195
150
33
22
56
23
78
71
26
M20
81.60
51.80
6.50
84832000
ASK UCF 313
UCF 313
508404
65
208
166
33
22
58
23
78
75
30
M20
93.70
60.40
7.90
84832000
ASK UCF 314
UCF 314
508405
70
226
178
36
25
61
25
81
78
33
M22
103.60
67.10
9.50
84832000
ASK UCF 315
UCF 315
508406
75
236
184
39
25
66
25
89
82
32
M22
112.80
75.70
12.00
84832000
ASK UCF 316
UCF 316
507836
80
250
196
38
27
68
31
90
86
34
M27
123.50
88.20
14.00
84832000
ASK UCF 317
UCF 317
508408
85
260
204
44
27
74
31
100
96
40
M27
133.00
97.50
16.00
84832000
ASK UCF 318
UCF 318
508409
90
280
216
44
30
76
35
100
96
40
M30
144.70
110.60
19.00
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表