KP - KP 000
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Pillow blocks
Silver
Powered by
CAD模型選擇
{askubal/bearing_units/pillow_blocks/stainless_silver_version/kp_000_asmtab.prj},{NB=ASK KP 002},{IDNR=},{BD=KP 002},{ARTNR=507910},{BM=15},{H=22},{A=80},{E=63},{B=16},{S=7},{G=7},{W=43},{L=16.5},{N=4.5},{BS=M6},{TD=5.58},{TS=2.84},{GEW=0.13},{ECCN=84832000},{PPATH=kp_000/kp_00_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
H
h
[mm]
A
a
[mm]
E
e
[mm]
B
b
[mm]
S
s
[mm]
G
g
[mm]
W
w
[mm]
L
l
[mm]
N
n
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK KP 000
KP 000
507908
10
18
67
53
16
7
6
35
14.0
4.0
M6
4.60
1.96
0.07
84832000
ASK KP 001
KP 001
507909
12
19
71
56
16
7
6
38
14.5
4.0
M6
5.09
2.40
0.09
84832000
ASK KP 002
KP 002
507910
15
22
80
63
16
7
7
43
16.5
4.5
M6
5.58
2.84
0.13
84832000
ASK KP 003
KP 003
507911
17
24
85
67
18
7
7
47
17.5
5.0
M6
5.97
3.28
0.16
84832000
ASK KP 004
KP 004
507912
20
28
100
80
20
10
9
55
21.0
6.0
M8
9.35
5.04
0.23
84832000
ASK KP 005
KP 005
507913
25
32
112
90
20
10
10
62
22.5
6.0
M8
10.09
5.83
0.29
84832000
ASK KP 006
KP 006
507914
30
36
132
106
26
13
11
70
24.5
6.5
M10
13.23
8.28
0.45
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表