True union Ball Check Valve - DIN, Socket End
ASAHI YUKIZAI CORPORATION
Manual valves
Check Valves
True union Ball check valve
DIN
Powered by
CAD模型選擇
{asahi/av_valve/check_valves/true_un_ball_cv/din/tubv_din_socket.prj},{NB=VTCZZUESD020},{CNSORDERNO=VTCZZUESD020},{NDMM=20},{NDINCH=3/4},{MD=20},{D1=60},{MD1=25},{ML=19},{L=100},{H1=13.5},{H2=28.5},{H3=16},{S1=35},{S2=50},{XD1=60.0},{XH2=28.5},{XMD1=50.0},{XMD2=53.0},{XMT=1.0},{XMH=2.5},{XT1=3.0},{XT2=2.0},{XG1=30.0},{XG2=20.0},{XG3=30.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal size
[mm]
NDINCH
Nominal size
[Inch]
MD
d
[mm]
D1
[mm]
MD1
d1
[mm]
ML
l
[mm]
L
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
S1
[mm]
S2
[mm]
VTCZZUESD015
VTCZZUESD015
15
1/2
15
48
20
16
84
9.5
24.5
16
29
40
VTCZZUESD020
VTCZZUESD020
20
3/4
20
60
25
19
100
13.5
28.5
16
35
50
VTCZZUESD025
VTCZZUESD025
25
1
25
70
32
22
113
16.0
33.0
15
43
58
VTCZZUESD040
VTCZZUESD040
40
11/2
40
96
50
31
158
25.5
40.0
27
59
80
VTCZZUESD050
VTCZZUESD050
50
2
51
106
63
38
190
31.5
45.0
37
72
90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表