Welded Flange - J Flange 10K
ASAHI YUKIZAI CORPORATION
Vinyl pipes / fittings
Flanges / Packings
Welded Flanges
Powered by
CAD模型選擇
{asahi/av_fitting/flanges_packings/welded_flange/welded_flange_j_flange_10k.prj},{NB=FNJU1050},{NDMM=50},{MAT=U-PVC},{STD=JIS 10K},{SD=60},{C=120},{D=155},{PCS=4},{SH=19},{ST=16},{C1=3},{C2=4},{MATLINA=U},{SIZE=050}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Product Model Code
ⁿ/ₐ
NDMM
Nominal Dimensions
[mm]
MAT
Material
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
SD
d
[mm]
C
P.C.D. C
[mm]
D
[mm]
PCS
pcs.
[PCS]
SH
h
[mm]
ST
t
[mm]
C1
[mm]
C2
[mm]
FNJU1013
FNJU1013
13
U-PVC
JIS 10K
18
65
90
4
15
12
3
3
FNJU1015
FNJU1015
15
U-PVC
JIS 10K
22
70
95
4
15
12
3
3
FNJU1020
FNJU1020
20
U-PVC
JIS 10K
26
75
100
4
15
14
3
3
FNJU1025
FNJU1025
25
U-PVC
JIS 10K
32
90
125
4
19
14
3
3
FNJU1032
FNJU1032
32
U-PVC
JIS 10K
38
100
135
4
19
16
3
3
FNJU1040
FNJU1040
40
U-PVC
JIS 10K
48
105
140
4
19
16
3
3
FNJU1050
FNJU1050
50
U-PVC
JIS 10K
60
120
155
4
19
16
3
4
FNJU1065
FNJU1065
65
U-PVC
JIS 10K
76
140
175
4
19
18
3
4
FNJU1080
FNJU1080
80
U-PVC
JIS 10K
89
150
185
8
19
18
3
4
FNJU1100
FNJU1100
100
U-PVC
JIS 10K
114
175
210
8
19
18
3
4
FNJU1125
FNJU1125
125
U-PVC
JIS 10K
140
210
250
8
23
20
4
4
FNJU1150
FNJU1150
150
U-PVC
JIS 10K
165
240
280
8
23
22
4
4
FNJU1200
FNJU1200
200
U-PVC
JIS 10K
216
290
330
12
23
22
4
4
FNJU1250
FNJU1250
250
U-PVC
JIS 10K
267
355
400
12
25
24
4
4
FNJU1300
FNJU1300
300
U-PVC
JIS 10K
318
400
445
16
25
24
4
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表