Nederlands
English
Anaconda Multitite FCD - Anaconda Multitite FCD
Anamet Europe
Multitite conduit systems
Multitite conduit
Powered by
CAD模型選擇
{anamet_europe/4_multitite_conduit_system/4a_multitite_conduit/fam_12_fcd.prj},{NB=361.018.1},{ST=18 mm},{VP=Kleine},{COL=361},{ID=15.0},{AD=19.0},{SB=50},{DB=70},{WEIGHT=0.19},{IS=Galvanised steel},{MAN=PVC},{TMIN=-20},{TMAX=80},{TKURZ=90},{DF=750},{SF=2},{ZF=500},{DS=IP 67},{OIB=2},{UVB=2},{BAC=6380213},{SNR=83071000},{INFO=PDF Info},{VERS=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
ST
Size
[mm]
A
Length
[m]
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
SB
Static bending radius
[mm]
DB
Dynamic bending radius
[mm]
WEIGHT
Weight
[kg/m]
CNSMASSEXACT
Weight
[kg]
IS
Inside Hose
ⁿ/ₐ
361.010.5
361.010.5
10 mm
50
7.0
10.0
30
40
0.08
4.00
Galvanised steel
361.012.1
361.012.1
12 mm
10
10.0
14.0
37
50
0.14
1.40
Galvanised steel
361.016.1
361.016.1
16 mm
10
13.0
17.0
45
60
0.17
1.70
Galvanised steel
361.018.1
361.018.1
18 mm
10
15.0
19.0
50
70
0.19
1.90
Galvanised steel
361.020.1
361.020.1
20 mm
10
17.0
21.5
55
80
0.23
2.30
Galvanised steel
361.025.1
361.025.1
25 mm
10
21.2
26.0
70
100
0.31
3.10
Galvanised steel
361.032.1
361.032.1
32 mm
10
28.1
34.0
95
125
0.40
4.00
Galvanised steel
361.040.1
361.040.1
40 mm
10
37.7
44.5
115
160
0.60
6.00
Galvanised steel
361.050.1
361.050.1
50 mm
10
48.4
55.5
135
190
0.88
8.80
Galvanised steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表