Nederlands
English
ISO 90° fitting,Compact, male, IP 40 Stainless steel AISI-316 - Multiflex SL/SLI fittings
Anamet Europe
Multiflex conduit systems
Multiflex conduit SL / SLI
Multiflex SL/SLI fittings
Powered by
CAD模型選擇
{anamet_europe/3_multiflex_conduit_systems/3c_multiflex_sl_sli/sl_sli_fittings/fam_2_sl_sli_iso_90.prj},{NB=712.520.96},{CNSORDERNO=712.520.96},{T=M20 x 1,5},{GEWX=20},{GEWY=18.160},{ST=1/2\"},{T1=27.000},{TP=3.000},{T2=23.319},{ID=13.8},{A=28},{D=34},{B=10},{CSW=29},{C=31.5},{LC=13.0},{LC1=5.5},{ESW=27},{E=27},{LE1=5},{LE2=7},{CNSQUANTITY=10},{WEIGHT=9.9},{CNSMAT=Edelstahl AISI-304},{INFO=PDF Info},{R=11.000},{RL=5.000},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Height
[mm]
D
Length
[mm]
B
Height
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE1
Length
[mm]
LE2
Height
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
712.516.96
712.516.96
M16 x 1,5
3/8"
10.4
26
31
10
26
28.5
12.5
5.5
22
22
5
5
10
7.3
0.730
Stainless steel AISI-304
712.517.96
712.517.96
M20 x 1,5
3/8''
10.4
26
32
10
26
28.3
12.5
5.5
22
22
5
5
10
7.2
0.720
Stainless steel AISI-304
712.520.96
712.520.96
M20 x 1,5
1/2"
13.8
28
34
10
29
31.5
13.0
5.5
27
27
5
7
10
9.9
0.990
Stainless steel AISI-304
712.525.96
712.525.96
M25 x 1,5
3/4"
18.5
32
40
10
35
38.5
13.4
5.9
33
33
6
6
5
17.4
0.870
Stainless steel AISI-304
712.532.96
712.532.96
M32 x 1,5
1"
23.8
40
49
12
45
49.5
14.0
6.5
42
42
6
6
5
29.2
1.460
Stainless steel AISI-304
712.540.96
712.540.96
M40 x 1,5
1.1/4"
31.9
40
49
12
45
49.5
17.0
8.5
42
42
7
7
2
42.6
0.852
Stainless steel AISI-304
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表