Nederlands
English
ISO straight fitting,Compact, male, IP 40 Stainless steel AISI-304 - Multiflex SL/SLI fittings
Anamet Europe
Multiflex conduit systems
Multiflex conduit SL / SLI
Multiflex SL/SLI fittings
Powered by
CAD模型選擇
{anamet_europe/3_multiflex_conduit_systems/3c_multiflex_sl_sli/sl_sli_fittings/fam_1_fitting_iso_compact.prj},{NB=712.020.96},{CNSORDERNO=712.020.96},{T=M20x1.5},{ST=1/2''},{T1=27.000},{TP=3.000},{ID=13.8},{A=32},{B=10},{CSW=29},{C=31.5},{LC=13.0},{LC1=5.5},{ESW=27},{E=29.4},{LE=4.0},{CNSQUANTITY=10},{WEIGHT=5.1},{CNSMAT=Edelstahl AISI-304},{INFO=PDF Info},{GEWX=20},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
712.016.96
712.016.96
M16x1.5
3/8''
10.4
30
10
26
28.5
12.5
5.5
24
26.2
4.0
10
4.6
0.460
Stainless steel AISI-304
712.017.96
712.017.96
M20x1.5
3/8''
10.4
30
10
26
28.5
12.5
5.5
24
26.2
4.0
10
4.7
0.470
Stainless steel AISI-304
712.020.96
712.020.96
M20x1.5
1/2''
13.8
32
10
29
31.5
13.0
5.5
27
29.4
4.0
10
5.1
0.510
Stainless steel AISI-304
712.025.96
712.025.96
M25x1.5
3/4''
18.5
33
10
35
38.5
13.4
5.9
33
36.0
4.5
10
3.9
0.390
Stainless steel AISI-304
712.032.96
712.032.96
M32x1.5
1''
23.8
36
12
45
49.5
14.0
6.5
44
45.4
5.0
5
13.1
0.655
Stainless steel AISI-304
712.040.96
712.040.96
M40x1.5
1.1/4''
31.9
40
13
53
58.5
17.0
8.5
50
54.5
5.0
5
7.4
0.370
Stainless steel AISI-304
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表