目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
RTHP0161PN-XXX - ECO-MATE, Receptacle, 8mm Single Pin Contact, Crimp Type, Flange Wall Mounting
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
CAD模型選擇
{amphenolsine/ecomate/ecomate_rm/rthp0161pn_xxx.prj},{NB=RTHP0161PN-50C},{PN=RTHP0161PN-50C},{DSC=Receptacle, Square Flange, 1 Position, Male, RADSOK® Technology, High Amperage, Shell Size 16, Crimp Termination, Wire Range 40-50mm²},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/RTHP0161PN-50C-8mm-Single-Pole-Square-Flange-Receptacle-Male-High-Amperage-Crimp-3-Holes-Tail-630V-Shell-Size-16_p_582.html},{ROW=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part no.
ⁿ/ₐ
DSC
Description
ⁿ/ₐ
RTHP0161PN-35C
RTHP0161PN-35C
Receptacle, Square Flange...
RTHP0161PN-50C
RTHP0161PN-50C
Receptacle, Square Flange...
RTHP0161PN-H1
RTHP0161PN-H1
Receptacle, Square Flange...
RTHP0161PN-M1
RTHP0161PN-M1
Receptacle, Square Flange...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表