目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
RT071823PNHECXXR - ECOMATE, Receptacle, Jam Nut, 23 Position, Male, Shell Size 18, Pin, End Cap, Reduced Wire Seals
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
CAD模型選擇
{amphenolsine/ecomate/ecomate_rm/rt071823pnhecxxr.prj},{NB=RT071823PNHECR},{PN=RT071823PNHECR},{DSC=Receptacle, Jam Nut, 23 Position, Male, Shell Size 18, Silicone Seal, and End Cap with Reduced Diameter Individual Wire Sealing, Range 14 - 24AWG},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/RT071823PNHECR-Size-18-Male-Jam-Nut-Receptacle-23-positions-size-16-15mm-pin-contact-reduced-wire-seal_p_11319.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
DSC
Description
ⁿ/ₐ
RT071823PNHECR
RT071823PNHECR
Receptacle, Jam Nut, 23 P...
RT071823PNHEC03R
RT071823PNHEC03R
Receptacle, Jam Nut, 23 P...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表