目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
HPXXXCS - Pin Contact, Machined, Crimp Barrel, Radsok®, Silver, Wire Range 20-95mm², AWG
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
CAD模型選擇
{amphenolsine/ecomate/ecomate_rm/hpxxxcs.prj},{NB=HP50CCS},{PN=HP50CCS},{DSC=Pin Contact, Machined, Crimp Barrel, Size 8mm, Radsok®, Silver, Wire Range 50mm², 2AWG},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/HP50CCS-Pin-Contact-Machined-Crimp-Barrel-Radsok%C2%AE-Size-8mm-Silver-Wire-Range-30-35mm%C2%B2-2AWG_p_544.html},{L1=52.2},{L2=16.0},{L3=29.6},{D1=17.0},{D2=14.4},{D3=11.0},{D4=8.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
DSC
Description
ⁿ/ₐ
HP25BCS
HP25BCS
Pin Contact, Machined, Cr...
HP35CCS
HP35CCS
Pin Contact, Machined, Cr...
HP50CCS
HP50CCS
Pin Contact, Machined, Cr...
HP50DCS
HP50DCS
Pin Contact, Machined, Cr...
HP70DCS
HP70DCS
Pin Contact, Machined, Cr...
HP95DCS
HP95DCS
Pin Contact, Machined, Cr...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HSXXXCS - Socket Contact, Machined, Crimp Barrel, Radsok®, Silver, Wire Ran...
Amphenol Sine Systems
08.09.2022
HPXXS - Pin Contact, Machined, Radsok® (receptacle only), Silver
Amphenol Sine Systems
08.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表