目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6208M - Clamping module, mechanical
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Mechanical ZERO-POINT clamping system
Powered by
CAD模型選擇
{amf/zps/311_me_zps/amf6208m.prj},{NB=AMF559678},{BESTNR=559678},{GR=BM10},{PDF=PDF},{EVK=6},{HK=25},{ENTR=mechanisch},{MD=30},{B1=9.0},{D=78},{D1=15},{D2=15},{DN=22},{E1=4.5},{H=32},{H1=22.0},{H2=0},{H3=0},{L=93},{R=50},{S1=0.0},{SW=10},{GEW=1064},{CTN=84662020},{EAN=4020772020651},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
EVK
Pull-in/locking force up to
[kN]
HK
Holding force
[kN]
ENTR
Opening
ⁿ/ₐ
MD
Tightening torque
[Nm]
B1
Diameter
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
DN
Diameter
[mm]
E1
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L
[mm]
R
[mm]
S1
[mm]
SW
Width across flats
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
559678
559678
BM10
6
25
mechanical
30
9.0
78
15
15
22
4.5
32
22.0
0
0
93
50
0.0
10
1064
84662020
4020772020651
yes
no
14.06.2023
yes
562354
562354
BM20
10
55
mechanical
30
13.5
112
25
16
32
10.0
50
35.5
20
11
132
80
5.5
13
3330
84662020
4020772023782
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表