您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
Modular zero-point clamping system
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Powered by
CAD模型選擇
AMF 6210H-10-05 - Adapter clamping module B10 to BH5, hydr.
17.04.2024
AMF 6210IH-10-05 - Adapter clamping module B10 to BH5, hydr. with indexing
17.04.2024
AMF 6210L-10-05 - Adapter clamping module B10 to BP5, pneumatic
17.04.2024
AMF 6210IL-10-05 - Adapter clamping module B10 to BP5, pneumatic with index...
17.04.2024
AMF 6210H - Assembly element BH10 and BH20, hydraulic
17.04.2024
AMF 6210IH - Assembly element BH20, hydraulic, with indexing
17.04.2024
AMF 6370ZSZ-112 - Collet attachment for clamping module KH20+BH20, hydr.
17.04.2024
AMF 6370ZSB - Mounting kit for collet attachment
17.04.2024
AMF 6210L - Assembly element BP10, BP10.3 and BP20, pneumatic
17.04.2024
AMF 6210IL - Assembly element BP10.3 and BP20, pneumatic, with indexing
17.04.2024
AMF 6210S - Support element, fixed
17.04.2024
AMF 6210S-105 - Support element, adjustable ± 5 mm
17.04.2024
AMF 6210AGS - Adapter with straight clamp
17.04.2024
AMF 6209M XY - Counterbalance element XY-plane
17.04.2024
AMF 6209MZ - Height adjustment element
17.04.2024
AMF 6210Z - Intermediate element
17.04.2024
AMF 6210IZ - Intermediate element, with indexing
17.04.2024
AMF 6210IFR - Base element, with indexing for grid plates
17.04.2024
AMF 6210FNT - Base element, flat, for T-slot plate
17.04.2024
AMF 6210FN - Base element, round, for T-slot plate
17.04.2024
AMF 6210FN-M1x-2 - Spring washer for base element, round
17.04.2024
AMF 6210A - Adapter reduction from KH20, KP20, KP10.3 to B10
17.04.2024
AMF 6210IA - Adapter reduction from KH20, KP20, KP10.3 to B10 with indexing
17.04.2024
AMF 6209MZA - Adapter for height compensation
17.04.2024
AMF 6212MA-20-10 - Clamping module, mechanical
17.04.2024
AMF 6210-15-01 - Centering sleeve Ø 15
17.04.2024
AMF 6210-XX - Centring pin
17.04.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.