目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6899 - Clamping arm extension
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Accessories
Powered by
CAD模型選擇
{amf/scsp/997_zubehoer/amf6899.prj},{NB=AMF557094},{BESTNR=557094},{GR=1},{PDF=PDF},{AS=M 5},{B=6},{E=12},{I=11},{L=61},{SW=7},{GEW=24},{B1=10.000},{B2=5.000},{H1=9.000},{IH2=10.000},{L1=85.000},{L2=8.000},{L4=12.500},{NDA=5.000},{L6=22.000},{N1=5},{NDM=4.000},{SCK=2.800},{SCL=12.000},{USC=1},{DUS=1.250},{HUS=4.500},{LUS=14.000},{BUS=11.000},{CTN=84662020},{EAN=4020772005962},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
AS
Clamping screw
ⁿ/ₐ
B
[mm]
E
[mm]
I
[mm]
L
[mm]
SW
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
557094
557094
1
M 5
6
12
11
61
7
24
84662020
4020772005962
yes
no
14.06.2023
yes
557095
557095
2
M 6
8
15
14
90
8
47
84662020
4020772005979
yes
no
14.06.2023
yes
557096
557096
3
M 8
3
15
17
115
10
92
84662020
4020772005993
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表