目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6893 - Rubber nose
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Accessories
Powered by
CAD模型選擇
{amf/scsp/997_zubehoer/amf6893.prj},{NB=AMF99341},{BESTNR=99341},{GR=M 8},{PDF=PDF},{SW=13},{D=19.0},{D1=13},{H=15.0},{H1=7.5},{GEW=4},{DI1=11.000},{DI2=14.800},{HI1=2.000},{VERS=34},{CTN=40169997},{EAN=4020772099343},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
SW
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
H
[mm]
H1
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
99309
99309
M 4
7
11.0
7
8.5
4.2
1
40169997
4020772099305
yes
no
14.06.2023
yes
99325
99325
M 5
8
12.5
8
10.0
5.0
1
40169997
4020772099329
yes
no
14.06.2023
yes
99333
99333
M 6
10
15.0
10
12.0
6.0
2
40169997
4020772099336
yes
no
14.06.2023
yes
99341
99341
M 8
13
19.0
13
15.0
7.5
4
40169997
4020772099343
yes
no
14.06.2023
yes
99358
99358
M10
16
22.0
15
17.5
8.5
5
40169997
4020772099350
yes
no
14.06.2023
yes
99374
99374
M12- SW18
18
25.0
18
20.0
9.5
8
40169997
4020772099374
yes
no
14.06.2023
yes
99366
99366
M12- SW19
19
26.0
19
20.0
9.5
9
40169997
4020772099367
yes
no
14.06.2023
yes
99382
99382
M 16
24
33.0
24
27.0
14.0
19
40169997
4020772099381
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表