目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6890NI - Clamping screw for open clamping arms, stainless steel
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Accessories
Powered by
CAD模型選擇
{amf/scsp/997_zubehoer/amf6890ni_assmtab.prj},{NB=AMF96057_20.5},{BESTNR=96057},{GR=1},{PDF=PDF},{SC=M5 x 30},{USC=1},{L=38},{L3=17 - 24},{L3MIN=17.0},{L3MAX=24.0},{L3VB=20.5},{GEW=10},{CTN=73181575},{EAN=4020772096052},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6890ni_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
SC
Screw
ⁿ/ₐ
USC
U-Washer
ⁿ/ₐ
L
[mm]
L3
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
96040
96040
0
M4 x 25
0
32
13 - 20
5
73181575
4020772096045
yes
no
14.06.2023
yes
96057
96057
1
M5 x 30
1
38
17 - 24
10
73181575
4020772096052
yes
no
14.06.2023
yes
96065
96065
2
M6 x 35
2
45
19 - 28
22
73181575
4020772096069
yes
no
14.06.2023
yes
96073
96073
3
M8 x 45
3
58
22 - 34
40
73181575
4020772096076
yes
no
14.06.2023
yes
96081
96081
4
M8 x 65
4
78
22 - 50
62
73181575
4020772096083
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表