目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6890 - Clamping screw for open clamping arms
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Accessories
Powered by
CAD模型選擇
{amf/scsp/997_zubehoer/amf6890_assmtab.prj},{NB=AMF99036_28},{BESTNR=99036},{GR=3},{PDF=PDF},{SC=M 8x 45},{MUT=-},{USC=3},{L=58},{L3=22-34},{L3VB=28.0},{L3MIN=22.0},{L3MAX=34.0},{VERSAS=845},{GEW=40},{CTN=73181582},{EAN=4020772099039},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6890_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
SC
ISO 4017
ⁿ/ₐ
MUT
T-Nut DIN508
ⁿ/ₐ
USC
U-Washer
ⁿ/ₐ
L
[mm]
L3
[mm]
L3MIN
L3 min.
[mm]
L3MAX
L3 max.
[mm]
VERSAS
fuer Konfiguration
ⁿ/ₐ
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
99002
99002
0
M 4x 25
-
0
32
13-20
13.0
20.0
425
5
73181582
4020772099008
yes
no
14.06.2023
yes
99010
99010
1
M 5x 30
-
1
38
17-24
17.0
24.0
530
10
73181582
4020772099015
yes
no
14.06.2023
yes
99028
99028
2
M 6x 35
-
2
45
19-28
19.0
28.0
635
22
73181582
4020772099022
yes
no
14.06.2023
yes
99077
99077
2
M 6x 50
-
2
60
19-43
19.0
43.0
650
30
73181582
4020772099077
yes
no
14.06.2023
yes
99036
99036
3
M 8x 45
-
3
58
22-34
22.0
34.0
845
40
73181582
4020772099039
yes
no
14.06.2023
yes
99044
99044
4
M 8x 65
M 8x10
4
78
21-50
21.0
50.0
865
62
73181582
4020772099046
yes
no
14.06.2023
yes
99051
99051
5
M 8x 65
M 8x10
5
78
21-45
21.0
45.0
5865
62
73181582
4020772099053
yes
no
14.06.2023
yes
561827
561827
6
M10x116
-
6
116
28-78
28.0
78.0
10116
122
73181582
4020772022587
yes
no
14.06.2023
yes
99085
99085
6
M 12x 80
M 12x14
6
97
28-58
28.0
58.0
1280
160
73181582
4020772099084
yes
no
14.06.2023
yes
99069
99069
7
M 12x 110
M 12x14
6
127
28-88
28.0
88.0
12110
180
73181582
4020772099060
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表