目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6844ESD - ESD push-pull type toggle clamp, with protective cap and handle made of electrostatic conductive (dissipative) material
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
ESD toggle clamps
Powered by
CAD模型選擇
{amf/scsp/922_esd/amf6844esd_assmtab.prj},{NB=AMF562496_0_17},{BESTNR=562496},{GR=2},{PDF=PDF},{HANDGRIFF=schwarz},{VERSCLR=7},{F1=1.0},{F2=1.0},{AS=M 6 x 25},{VERSA=625},{GEW=130},{A=10},{B=36},{E=15},{HUB=0},{HUBX=21.0},{HW=17},{HWMIN=17},{HWMAX=25},{H=24},{H1=73},{L1=68.5},{L2=13},{L3=68},{M=M 6},{M2=M16 x 1,5},{N=30.5},{CTN=84662020},{EAN=4020772024000},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6844esd_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
colour
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
ⁿ/ₐ
GEW
Weight
[g]
A
Diameter
[mm]
B
[mm]
E
[mm]
HUBX
Stroke max.
[mm]
HWMIN
[mm]
HWMAX
[mm]
H
[mm]
H1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
Thread
[mm]
M2
Thread
[mm]
N
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
562496
562496
2
black
1.0
1.0
M 6 x 25
130
10
36
15
21.0
17
25
24
73
68.5
13
68
M 6
M16 x 1,5
30.5
84662020
4020772024000
yes
no
14.06.2023
yes
562497
562497
3
black
2.5
2.5
M 8 x 35
320
12
57
25
40.0
22
35
33
123
108.0
16
115
M 8
M20 x 1,5
33.0
84662020
4020772024024
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表