目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6334 - Extenstion nut height 3 dia.
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamping bolts, nuts and washer
Powered by
CAD模型選擇
{amf/mesp/810_schraube_mutter/amf6334.prj},{NB=AMF82701},{BESTNR=82701},{GR=M16},{E=26.75},{M=48},{S=24},{GEW=120},{CTN=73181699},{EAN=4020772082703},{NDM=16.000},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
E
[mm]
M
[mm]
S
Width across flats
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
82651
82651
M6
11.05
18
10
8
73181692
4020772082659
yes
no
14.06.2023
yes
82669
82669
M8
14.38
24
13
19
73181692
4020772082666
yes
no
14.06.2023
yes
82271
82271
M10
17.77
30
16
30
73181699
4020772082277
yes
no
14.06.2023
yes
82677
82677
M10
18.90
30
17
42
73181692
4020772082673
yes
no
14.06.2023
yes
82289
82289
M12
20.03
36
18
48
73181699
4020772082284
yes
no
14.06.2023
yes
82685
82685
M12
21.10
36
19
64
73181692
4020772082680
yes
no
14.06.2023
yes
82297
82297
M14
23.36
42
21
73
73181699
4020772082291
yes
no
14.06.2023
yes
82693
82693
M14
24.49
42
22
95
73181692
4020772082697
yes
no
14.06.2023
yes
82701
82701
M16
26.75
48
24
120
73181699
4020772082703
yes
no
14.06.2023
yes
82719
82719
M18
30.14
54
27
170
73181699
4020772082710
yes
no
14.06.2023
yes
82727
82727
M20
33.53
60
30
240
73181699
4020772082727
yes
no
14.06.2023
yes
82305
82305
M22
37.72
66
34
390
73181699
4020772082307
yes
no
14.06.2023
yes
82735
82735
M22
35.72
66
32
280
73181699
4020772082734
yes
no
14.06.2023
yes
82743
82743
M24
39.98
72
36
400
73181699
4020772082741
yes
no
14.06.2023
yes
82750
82750
M27
45.63
81
41
600
73181699
4020772082758
yes
no
14.06.2023
yes
82768
82768
M30
51.28
90
46
850
73181699
4020772082765
yes
no
14.06.2023
yes
82776
82776
M36
61.31
108
55
1470
73181699
4020772082772
yes
no
14.06.2023
yes
82784
82784
M42
72.61
126
65
2340
73181699
4020772082789
yes
no
14.06.2023
yes
82792
82792
M48
83.91
144
75
3600
73181699
4020772082796
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表