目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6486AS - T-slot side cover
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamping sets and accessories
Powered by
CAD模型選擇
{amf/mesp/737_saetze/amf6486as.prj},{NB=AMF565320},{BESTNR=565320},{NUT=16},{A=16},{FARBE=schwarz},{E=26.5},{H=16.5},{K=18.5},{L=26},{L1=33},{L2=9},{GEW=7},{CTN=39235090},{EAN=4020772536114},{A1=1.125},{A2=2.700},{H1=0.5},{A3=4.700},{R1=1.000},{H2=4.3},{H3=4.4},{A4=1.150},{R2=7.0},{R3=0.5},{L3=2},{H4=32.0},{H5=8.5},{A5=0.400},{H6=3.0},{R4=1.6},{H7=8.5},{H8=4.5},{A6=4.000},{D1=1.600},{A7=18.000},{H9=0.4},{H10=1.6},{A8=1.000},{R2MENG=3},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
NUT
Slot
ⁿ/ₐ
A
[mm]
FARBE
colour
ⁿ/ₐ
E
[mm]
H
[mm]
K
[mm]
L
[mm]
L1
[mm]
L2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
565165
565165
14
14
black
23.0
14.5
15.5
23
30
8
5
39235090
4020772536107
yes
no
14.06.2023
yes
565320
565320
16
16
black
26.5
16.5
18.5
26
33
9
7
39235090
4020772536114
yes
no
14.06.2023
yes
565321
565321
18
18
black
30.0
18.5
20.0
30
37
10
9
39235090
4020772536121
yes
no
14.06.2023
yes
565322
565322
22
22
black
37.0
22.5
24.5
35
42
12
14
39235090
4020772536138
yes
no
14.06.2023
yes
565323
565323
28
28
black
46.0
28.5
29.5
44
54
15
28
39235090
4020772536145
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表