目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6485 - T-slot scraper
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamping sets and accessories
Powered by
CAD模型選擇
{amf/mesp/737_saetze/amf6485.prj},{NB=AMF72892},{BESTNR=72892},{GR=14-20},{NUT=14-20},{B1=22.5},{L1=8.5},{L=142},{GEW=105},{CTN=84662020},{EAN=4020772072896},{B4=0.000},{B2=0.000},{B3=0.000},{D1=0.00},{H1=0.000},{H2=0.000},{L4=0.000},{L2=0.000},{L3=0.000},{AW1=0.000},{R1=0.000},{R2=0.000},{W2=0.000},{R3=0.000},{L11=0.000},{L12=0.000},{L13=0.000},{L14=0.000},{H11=0.000},{H12=0.000},{H13=0.000},{H14=0.000},{RK1=0.000},{RK2=0.000},{RK3=0.000},{RK4=0.000},{VERS=1},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
NUT
for T-Slot
ⁿ/ₐ
B1
[mm]
L1
[mm]
L
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
72892
72892
14-20
14-20
22.5
8.5
142
105
84662020
4020772072896
yes
no
14.06.2023
yes
72900
72900
22-32
22-32
35.0
14.5
184
170
84662020
4020772072902
yes
no
14.06.2023
yes
72918
72918
36-54
35-54
54.0
23.0
260
525
84662020
4020772072919
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表