目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6358 - Side stop
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Stops and precision T-nuts
Powered by
CAD模型選擇
{amf/mesp/720_anschlag/amf6358_assmtab.prj},{NB=AMF75895},{BESTNR=75895},{NUT=22},{B=25},{C=30},{H1=125},{H2=40},{L=80},{GEW=1920},{CTN=84662020},{EAN=4020772075897},{PPATH=amf6358_sbl.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
NUT
for T-Slot
ⁿ/ₐ
B
[mm]
C
[mm]
H1
[mm]
H2
[mm]
L
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
75879
75879
18
20
20
100
40
50
805
84662020
4020772075873
yes
no
14.06.2023
yes
75887
75887
20
25
30
125
40
80
1880
84662020
4020772075880
yes
no
14.06.2023
yes
75895
75895
22
25
30
125
40
80
1920
84662020
4020772075897
yes
no
14.06.2023
yes
75903
75903
24
32
40
150
65
100
3515
84662020
402072075903
yes
no
14.06.2023
yes
75911
75911
28
32
40
150
65
100
3645
84662020
4020772075910
yes
no
14.06.2023
yes
75929
75929
36
40
50
160
65
120
4870
84662020
4020772075927
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表