目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6312S - Support extension
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamps
Powered by
CAD模型選擇
{amf/mesp/704_spanneisen/amf6312s_assmtab.prj},{NB=AMF79830_26},{BESTNR=79830},{B1=17},{DXLS=M12 x 94},{A=15},{B=35},{C=32},{D1=36},{E=54},{G=M5},{H=26},{HMIN=26},{HMAX=96},{K=10},{GEW=473},{CTN=84662020},{EAN=4020772079833},{LS=94},{PPATH=6312_parts/amf6312s_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
B1
[mm]
DXLS
Size
[mm]
A
[mm]
B
[mm]
C
[mm]
D1
Diameter
[mm]
E
[mm]
G
Thread
[mm]
HMIN
[mm]
HMAX
[mm]
K
[mm]
GEW
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
79772
79772
13
M10 x 39
10
30
23
30
44
M5
18
40
8
197
84662020
4020772079772
yes
no
14.06.2023
yes
79814
79814
17
M12 x 49
15
35
32
36
54
M5
26
53
10
433
84662020
4020772079819
yes
no
14.06.2023
yes
79830
79830
17
M12 x 94
15
35
32
36
54
M5
26
96
10
473
84662020
4020772079833
yes
no
14.06.2023
yes
79871
79871
21
M16 x 55
20
40
47
42
60
M5
33
61
13
608
84662020
4020772079871
yes
no
14.06.2023
yes
79897
79897
21
M16 x 90
20
40
47
42
60
M5
33
93
13
640
84662020
4020772079895
yes
no
14.06.2023
yes
79749
79749
25
M20 x 69
25
50
46
50
70
M6
41
77
16
910
84662020
4020772079741
yes
no
14.06.2023
yes
79764
79764
25
M20 x 109
25
50
46
50
70
M6
41
116
16
1000
84662020
4020772079765
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表