目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6943C-1 - Vertical clamp with linear stroke, double-acting
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Low-pressure clamping technology
Powered by
CAD模型選擇
{amf/hysp/631_niederdruck/amf6943c-1_assmtab.prj},{NB=AMF561252_1_0 - 6943C-03-1},{BESTNR=561252},{ARTNR=6943C-03-1},{BDMAX=100},{BDMIN=30},{F2=2.4},{POS=1},{HSP=6.0},{OPT=0},{KSP=2,8},{VSP=1.9},{MD=7},{QMAX=1.1},{A=52},{A1=2.1},{B=12},{C=35},{D=29},{E=5.3},{F=7.0},{G=33},{H=6},{H1=80},{H2=54.3},{H3=63.3},{H4=36.0},{H5=27.5},{H6=57.3},{K=29},{L=46},{M=19.5},{N=25.0},{P=15},{R=15.5},{S=41},{T=10.0},{T1=18},{V=28.5},{V1=18.4},{V2=16.6},{W=33},{OR1=564372},{GEW=532},{CTN=84662020},{EAN=4020772007409},{HUB=6.5},{HOF=10.0},{GR=3},{AWS=13.800},{PPATH=amf6943c-1_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年8月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
BDMAX
max. operating pressure
[bar]
BDMIN
min. operating pressure
[bar]
F2
Clamping force at 100 bar Sp*
[kN]
HSP
Clamping stroke H
[mm]
KSP
effective piston area Sp
[cm^2]
VSP
Vol. Sp
[cm^3]
MD
Tightening torque
[Nm]
QMAX
Q max. with clamping arm, standard
[l/min]
A
Angle
[°]
A1
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
[mm]
G
Diameter
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
P
[mm]
R
[mm]
S
[mm]
T
[mm]
T1
[mm]
V
[mm]
V1
[mm]
V2
[mm]
W
Diameter
[mm]
OR1
OR-1 - O-ring
ⁿ/ₐ
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
561252
561252
6943C-03-1
100
30
2.4
6.0
2,8
1.9
7
1.1
52
2.1
12
35
29
5.3
7.0
33
6
80
54.3
63.3
36.0
27.5
57.3
29
46
19.5
25.0
15
15.5
41
10.0
18
28.5
18.4
16.6
33
564372
532
84662020
4020772007409
yes
no
14.06.2023
yes
561253
561253
6943C-04-1
100
30
4.2
6.0
4,8
3.4
13
1.9
56
6.9
15
40
36
6.4
7.0
44
6
86
58.3
68.3
41.5
27.5
62.3
34
56
24.0
30.5
18
19
49
12.5
17,1
36
21.0
22.3
38
564371
841
84662020
4020772007416
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表