目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6540KS - Clamp chain protection set
AMF - ANDREAS MAIER Fellbach
Single- and multiple clamping systems
Chain Clamping Set
Powered by
CAD模型選擇
{amf/emsp/1106_sp/amf6540ks.prj},{NB=AMF376129},{BESTNR=376129},{GR=16},{ZSK=40},{GEW=350},{A=37},{D=17},{L=108},{L1=64.000},{H=10},{AD=22.000},{D1=10.000},{F1=0.500},{R1=18.000},{W=30.000},{RW=10.000},{CTN=73129000},{EAN=4020772376123},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
ZSK
max. clamping force to be secured
[kN]
GEW
Weight
[g]
A
[mm]
D
Diameter
[mm]
L
[mm]
H
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
376111
376111
12
15
280
34
13
80
8
73129000
4020772376116
yes
no
14.06.2023
yes
376129
376129
16
40
350
37
17
108
10
73129000
4020772376123
yes
no
14.06.2023
yes
376491
376491
20
75
1313
58
21
134
10
73151190
4020772376499
yes
no
14.06.2023
yes
376558
376558
24
120
1313
58
25
134
10
73129000
4020772376550
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表