目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6540 - Chain clamping set
AMF - ANDREAS MAIER Fellbach
Single- and multiple clamping systems
Chain Clamping Set
Powered by
CAD模型選擇
{amf/emsp/1106_sp/amf6540_assmtab.prj},{NB=AMF87601_0_0},{BESTNR=87601},{GR=12},{NUT=14, 16, 18},{G=12},{MD=45},{SPK=15},{A=34},{B=34},{B1=90},{C=18},{C1=8},{D=54},{E1=50},{F1=21},{H1MIN=83},{H1MAX=108},{S1HUB=0},{S1=25},{F2=47},{L=80},{H2MIN=100},{H2MAX=118},{S2HUB=0},{S2=18},{SW=36},{GEW=2628},{PPATH=amf6540_sch.prj},{CTN=73151190},{EAN=4020772087609},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
NUT
for T-Slot
ⁿ/ₐ
G
Thread
[mm]
MD
max. permissible tightening torque
[Nm]
SPK
max. possible clamping force
[kN]
A
[mm]
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
D
Diameter
[mm]
E1
[mm]
F1
[mm]
H1MIN
[mm]
H1MAX
[mm]
S1
Clamping stroke
[mm]
F2
[mm]
L
[mm]
H2MIN
[mm]
H2MAX
[mm]
S2
Clamping stroke
[mm]
SW
Width across flats
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
87601
87601
12
14, 16, 18
12
45
15
34
34
90
18
8
54
50
21
83
108
25
47
80
100
118
18
36
2628
73151190
4020772087609
yes
no
14.06.2023
yes
87627
87627
16
18, 20, 22, 24
16
90
40
37
44
120
25
10
70
64
29
110
146
36
62
107
122
153
31
46
7640
73151190
4020772087623
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表